Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9110HXVVDULFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXVVDUXFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXVVQULFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXVVSUHFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXVVSULFS637 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXVVSUXFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXVVTUHFS934 | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXVVTUMFS934 | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXVVTUXFS934 | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV99110WNCRDUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMVC9110HXVVDUHFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC9110HXVVDUMFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC9110HXVVDUXFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC9110HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC9110HXVVQULFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC9110HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC9110HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC9110HXVVSUHFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC9110HXVVSULFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC9110HXVVSUMFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC9110HXVVSUXFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC9110HXVVTUHFS934 | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|