Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9110HXVVTULFS934 | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC9110HXVVTUMFS934 | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC9110HXVVTUXFS934 | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMVC99110WNDUXFS637 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.1812 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MV9110WIPRLDUH | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MV9110WIPRLDUM | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MV9110WIPRLQUH | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MV9110WIPRLQUL | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MV9110WIPRLQUM | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MV9110WIPRLSUH | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MV9110WIPRLTUH | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MV9110WIPRLTUL | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MV9110WIPRLTUM | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 3MM9110WICRQULFS637 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.3624 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMV9110HXCRSULFS637 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMV9110HXVVDUHFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMV9110HXVVDULFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMV9110HXVVDUMFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMV9110HXVVDUXFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMV9110HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMV9110HXVVQULFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMV9110HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMV9110HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMV9110HXVVSUHFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMV9110HXVVSULFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|