COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 221 222 223 224 225 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMV9110HXVVSUMFS934 N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 0.6299 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9110HXVVSUXFS934 N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 0.6299 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9110HXVVTUHFS934 N/A Triplex N/A N/A 3.1496 in N/A 0.6299 in N/A 0.6299 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9110HXVVTULFS934 N/A Triplex N/A N/A 3.1496 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9110HXVVTUMFS934 N/A Triplex N/A N/A 3.1496 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMV9110HXVVTUXFS934 N/A Triplex N/A N/A 3.1496 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9110HXCRSULFS637 N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVDUHFS934 N/A Duplex N/A N/A 3.1496 in N/A 0.6299 in N/A 0.6299 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVDULFS637 N/A Duplex N/A N/A 3.1496 in N/A 0.6299 in N/A 1.2598 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVDULFS934 N/A Duplex N/A N/A 3.1496 in N/A 0.6299 in N/A 1.2598 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVDUMFS934 N/A Duplex N/A N/A 3.1496 in N/A 0.6299 in N/A 1.2598 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVDUXFS934 N/A Duplex N/A N/A 3.1496 in N/A 0.6299 in N/A 1.2598 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVQUHFS934 N/A Quadruplex N/A N/A 3.1496 in N/A 0.6299 in N/A 1.2598 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVQULFS934 N/A Quadruplex N/A N/A 3.1496 in N/A 0.6299 in N/A 2.5196 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVQUMFS637 N/A Quadruplex N/A N/A 3.1496 in N/A 0.6299 in N/A 2.5196 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVQUMFS934 N/A Quadruplex N/A N/A 3.1496 in N/A 0.6299 in N/A 2.5196 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVQUXFS934 N/A Quadruplex N/A N/A 3.1496 in N/A 0.6299 in N/A 2.5196 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVSUHFS934 N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 2.5196 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVSULFS934 N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 0.6299 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVSUMFS934 N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 0.6299 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVSUXFS934 N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 0.6299 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVTUHFS934 N/A Triplex N/A N/A 3.1496 in N/A 0.6299 in N/A 0.6299 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVTULFS934 N/A Triplex N/A N/A 3.1496 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVTUMFS934 N/A Triplex N/A N/A 3.1496 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9110HXVVTUXFS934 N/A Triplex N/A N/A 3.1496 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 221 222 223 224 225 »