COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 221 222 223 224 225 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC9110WIMBRSUL N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 1.6536 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9110WICRSUH N/A Single N/A N/A 3.15 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9110WICRSUH N/A Single N/A N/A 3.15 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9110WICRSUH N/A Single N/A N/A 3.15 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9110WICRSUH N/A Single N/A N/A 3.15 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9110WICRSUH N/A Single N/A N/A 3.15 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
3MV9110WICRSUH N/A Single N/A N/A 3.15 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
2MVC9110WICRSUH N/A Single N/A N/A 3.15 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9110WICRSUH N/A Single N/A N/A 3.15 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9110WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9110WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9110WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9110WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9110WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
3MV9110WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
2MVC9110WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9110WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9110WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9110WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9110WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9110WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9110WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
3MV9110WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
2MVC9110WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9110WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 221 222 223 224 225 »