Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9110WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 3MM9110WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMC9110WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A Ceramic |
N/A
|
| 2MV9110WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 3MV9110WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 2MVC9110WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 3MVC9110WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A Ceramic |
N/A
|
| 2MM9110WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMC9110WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 3MM9110WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMC9110WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A Ceramic |
N/A
|
| 2MV9110WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 3MV9110WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 2MVC9110WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 3MVC9110WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A Ceramic |
N/A
|
| 2MM9110WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMC9110WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 3MM9110WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MMC9110WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A Ceramic |
N/A
|
| 2MV9110WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 3MV9110WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 2MVC9110WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 3MVC9110WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A Ceramic |
N/A
|
| 2MM9110WICRDUL | N/A Duplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMC9110WICRDUL | N/A Duplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|