COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 226 227 228 229 230 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9110WICRDUL N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9110WICRDUL N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9110WICRDUL N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
3MV9110WICRDUL N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
2MVC9110WICRDUL N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9110WICRDUL N/A Duplex N/A N/A 3.15 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9110WICRTUL N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9110WICRTUL N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9110WICRTUL N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9110WICRTUL N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9110WICRTUL N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
3MV9110WICRTUL N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
2MVC9110WICRTUL N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9110WICRTUL N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9110WICRQUL N/A Quadruplex N/A N/A 3.15 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9110WICRQUL N/A Quadruplex N/A N/A 3.15 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9110WICRQUL N/A Quadruplex N/A N/A 3.15 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9110WICRQUL N/A Quadruplex N/A N/A 3.15 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9110WICRQUL N/A Quadruplex N/A N/A 3.15 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
3MV9110WICRQUL N/A Quadruplex N/A N/A 3.15 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
2MVC9110WICRQUL N/A Quadruplex N/A N/A 3.15 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9110WICRQUL N/A Quadruplex N/A N/A 3.15 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9110WICRTUX N/A Triplex N/A N/A 3.15 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9110WICRSUX N/A Single N/A N/A 3.15 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9110WICRQUX N/A Quadruplex N/A N/A 3.15 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 226 227 228 229 230 »