Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9110WICRDUX | N/A Duplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A Ceramic |
N/A
|
| 3MM9110WICRTUX | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MM9110WICRSUX | N/A Single | N/A | N/A 3.15 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MM9110WICRQUX | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MM9110WICRDUX | N/A Duplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MM9110WI TUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MM9110WI SUM | N/A Single | N/A | N/A 3.15 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 2MMC9110WIDULFS637 | N/A Duplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMC9110WICRTUX | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMC9110WICRSUX | N/A Single | N/A | N/A 3.15 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMC9110WICRQUX | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMC9110WICRDUX | N/A Duplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMC9110WI DUH | N/A Duplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MM9110WITULFS637 | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MM9110WICRTUX | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MM9110WICRSUX | N/A Single | N/A | N/A 3.15 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MM9110WICRQUX | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MM9110WICRDUMFS118 | N/A Duplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MM9110WI TUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MM9110WI TUL | N/A Triplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MM9110WI SUL | N/A Single | N/A | N/A 3.15 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MM9110WI QUL | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MM9110WI DULFS934 | N/A Duplex | N/A | N/A 3.15 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MM210WICRSUH | N/A Single | N/A | N/A 3.543 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MMC210WICRSUH | N/A Single | N/A | N/A 3.543 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 6340 lbf28200 N | N/A 10700 lbf47400 N | N/A Ceramic |
N/A
|