COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 226 227 228 229 230 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC210WICRSUH N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MM210WICRSUH N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV210WICRSUH N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
3MV210WICRSUH N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MVC210WICRSUH N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC210WICRSUH N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MM210WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MMC210WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC210WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MM210WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV210WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
3MV210WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MVC210WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC210WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MM210WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MMC210WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC210WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MM210WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV210WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
3MV210WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MVC210WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC210WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MM210WICRQUH N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MMC210WICRQUH N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC210WICRQUH N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 226 227 228 229 230 »