Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9301WICRDUL | N/A Duplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.472 in | N/A 25 º | N/A 400 lbf1770 N | N/A 800 lbf3550 N | N/A STEEL |
N/A
|
| 3MMC9301WICRDUL | N/A Duplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.472 in | N/A 25 º | N/A 350 lbf1580 N | N/A 800 lbf3550 N | N/A Ceramic |
N/A
|
| 2MV9301WICRTUL | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 15 º | N/A 410 lbf1840 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MVC9301WICRTUL | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A Ceramic |
N/A
|
| 3MV9301WICRTUL | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 25 º | N/A 400 lbf1770 N | N/A 800 lbf3550 N | N/A STEEL |
N/A
|
| 3MVC9301WICRTUL | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 25 º | N/A 350 lbf1580 N | N/A 800 lbf3550 N | N/A Ceramic |
N/A
|
| 2MM9301WICRTUL | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 15 º | N/A 410 lbf1840 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MMC9301WICRTUL | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A Ceramic |
N/A
|
| 3MM9301WICRTUL | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 25 º | N/A 400 lbf1770 N | N/A 800 lbf3550 N | N/A STEEL |
N/A
|
| 3MMC9301WICRTUL | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 25 º | N/A 350 lbf1580 N | N/A 800 lbf3550 N | N/A Ceramic |
N/A
|
| 2MV9301WICRQUL | N/A Quadruplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.945 in | N/A 15 º | N/A 410 lbf1840 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MVC9301WICRQUL | N/A Quadruplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.945 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A Ceramic |
N/A
|
| 3MV9301WICRQUL | N/A Quadruplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.945 in | N/A 25 º | N/A 400 lbf1770 N | N/A 800 lbf3550 N | N/A STEEL |
N/A
|
| 3MVC9301WICRQUL | N/A Quadruplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.945 in | N/A 25 º | N/A 350 lbf1580 N | N/A 800 lbf3550 N | N/A Ceramic |
N/A
|
| 2MM9301WICRQUL | N/A Quadruplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.945 in | N/A 15 º | N/A 410 lbf1840 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MMC9301WICRQUL | N/A Quadruplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.945 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A Ceramic |
N/A
|
| 3MM9301WICRQUL | N/A Quadruplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.945 in | N/A 25 º | N/A 400 lbf1770 N | N/A 800 lbf3550 N | N/A STEEL |
N/A
|
| 3MMC9301WICRQUL | N/A Quadruplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.945 in | N/A 25 º | N/A 350 lbf1580 N | N/A 800 lbf3550 N | N/A Ceramic |
N/A
|
| 3MM9301WI DUL | N/A Duplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.472 in | N/A 25 º | N/A 400 lbf1770 N | N/A 800 lbf3550 N | N/A STEEL |
N/A
|
| 2MM9301WI DUM | N/A Duplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.472 in | N/A 15 º | N/A 410 lbf1840 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MV9101WICRSUH | N/A Single | N/A | N/A 1.102 in | N/A 0.3150 in | N/A 0.315 in | N/A 15 º | N/A 650 lbf2920 N | N/A 1430 lbf6400 N | N/A STEEL |
N/A
|
| 2MVC9101WICRSUH | N/A Single | N/A | N/A 1.102 in | N/A 0.3150 in | N/A 0.315 in | N/A 15 º | N/A 580 lbf2580 N | N/A 1430 lbf6400 N | N/A Ceramic |
N/A
|
| 3MV9101WICRSUH | N/A Single | N/A | N/A 1.102 in | N/A 0.3150 in | N/A 0.315 in | N/A 25 º | N/A 630 lbf2800 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MVC9101WICRSUH | N/A Single | N/A | N/A 1.102 in | N/A 0.3150 in | N/A 0.315 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A Ceramic |
N/A
|
| 2MM9101WICRSUH | N/A Single | N/A | N/A 1.102 in | N/A 0.3150 in | N/A 0.315 in | N/A 15 º | N/A 650 lbf2920 N | N/A 1430 lbf6400 N | N/A STEEL |
N/A
|