COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 226 227 228 229 230 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM210WICRQUH N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV210WICRQUH N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
3MV210WICRQUH N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MVC210WICRQUH N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC210WICRQUH N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MM210WICRSUM N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MMC210WICRSUM N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC210WICRSUM N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MM210WICRSUM N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV210WICRSUM N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
3MV210WICRSUM N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MVC210WICRSUM N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC210WICRSUM N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MM210WICRDUM N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MMC210WICRDUM N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC210WICRDUM N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MM210WICRDUM N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV210WICRDUM N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
3MV210WICRDUM N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MVC210WICRDUM N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC210WICRDUM N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MM210WICRTUM N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MMC210WICRTUM N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC210WICRTUM N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MM210WICRTUM N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 226 227 228 229 230 »