COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 231 232 233 234 235 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV210WICRDUL N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MVC210WICRDUL N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC210WICRDUL N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MM210WICRTUL N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MMC210WICRTUL N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC210WICRTUL N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MM210WICRTUL N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV210WICRTUL N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
3MV210WICRTUL N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MVC210WICRTUL N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC210WICRTUL N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MM210WICRQUL N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MMC210WICRQUL N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC210WICRQUL N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MM210WICRQUL N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV210WICRQUL N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
3MV210WICRQUL N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MVC210WICRQUL N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC210WICRQUL N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC210WICRTUX N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC210WICRSUX N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC210WICRQUX N/A Quadruplex N/A N/A 3.543 in N/A 0.787 in N/A 3.150 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC210WICRDUX N/A Duplex N/A N/A 3.543 in N/A 0.787 in N/A 1.575 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MM210WICRTUX N/A Triplex N/A N/A 3.543 in N/A 0.787 in N/A 2.362 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
3MM210WICRSUX N/A Single N/A N/A 3.543 in N/A 0.787 in N/A 0.787 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 231 232 233 234 235 »