Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 231 232 233 234 235 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MVC9322WICRSUM N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9322WICRSUM N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9322WICRSUM N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9322WICRDUM N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9322WICRDUM N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9322WICRDUM N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9322WICRDUM N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9322WICRDUM N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9322WICRDUM N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9322WICRDUM N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9322WICRDUM N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9322WICRTUM N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9322WICRTUM N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9322WICRTUM N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9322WICRTUM N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9322WICRTUM N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9322WICRTUM N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9322WICRTUM N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9322WICRTUM N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9322WICRQUM N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9322WICRQUM N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9322WICRQUM N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9322WICRQUM N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9322WICRQUM N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9322WICRQUM N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9322WICRQUM N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9322WICRQUM N/A Quadruplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9322WICRSUL N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9322WICRSUL N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9322WICRSUL N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9322WICRSUL N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9322WICRSUL N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9322WICRSUL N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9322WICRSUL N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9322WICRSUL N/A Single N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9322WICRDUL N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9322WICRDUL N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9322WICRDUL N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9322WICRDUL N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9322WICRDUL N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9322WICRDUL N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9322WICRDUL N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9322WICRDUL N/A Duplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9322WICRTUL N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9322WICRTUL N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9322WICRTUL N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9322WICRTUL N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 9650 lbf42900 N N/A 10200 lbf45600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9322WICRTUL N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 11600 lbf51700 N N/A 10900 lbf48400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9322WICRTUL N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 10300 lbf46000 N N/A 10900 lbf48400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9322WICRTUL N/A Triplex N/A 110 mm N/A 5.906 in150 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 10800 lbf48200 N N/A 10200 lbf45600 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 231 232 233 234 235 »