Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM210WICRQUX | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MM210WICRDUX | N/A Duplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 1.575 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MM210WI QUH | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 3.150 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 2MMC210WICRTUX | N/A Triplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 6340 lbf28200 N | N/A 10700 lbf47400 N | N/A Ceramic |
N/A
|
| 2MMC210WICRSUX | N/A Single | N/A | N/A 3.543 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 6340 lbf28200 N | N/A 10700 lbf47400 N | N/A Ceramic |
N/A
|
| 2MMC210WICRQUX | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 6340 lbf28200 N | N/A 10700 lbf47400 N | N/A Ceramic |
N/A
|
| 2MMC210WICRDUX | N/A Duplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 6340 lbf28200 N | N/A 10700 lbf47400 N | N/A Ceramic |
N/A
|
| 2MMC210WI DULFS637 | N/A Duplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 6340 lbf28200 N | N/A 10700 lbf47400 N | N/A Ceramic |
N/A
|
| 2MM210WICRTUX | N/A Triplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MM210WICRSUX | N/A Single | N/A | N/A 3.543 in | N/A 0.787 in | N/A 0.787 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MM210WICRQUX | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MM210WICRDUX | N/A Duplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MM210WI TUL | N/A Triplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 2.362 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MM210WI QUL | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 3.150 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MM210WI DUMFS637 | N/A Duplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MM210WI DULFS934 | N/A Duplex | N/A | N/A 3.543 in | N/A 0.787 in | N/A 1.575 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MV210WICRDUX | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MV210WICRQUX | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MV210WICRSUX | N/A Single | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MV210WICRTUX | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MV210WIPRLDUX | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MV210WIPRLQUX | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MV210WIPRLSUX | N/A Single | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MV210WIPRLTUX | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MVC210WICRDUX | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 6340 lbf28200 N | N/A 10700 lbf47400 N | N/A Ceramic |
N/A
|