Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC210WICRQUX | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 3.1496 in | N/A 15 º | N/A 6340 lbf28200 N | N/A 10700 lbf47400 N | N/A Ceramic |
N/A
|
| 2MVC210WICRSUX | N/A Single | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 6340 lbf28200 N | N/A 10700 lbf47400 N | N/A Ceramic |
N/A
|
| 2MVC210WICRTUX | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 2.3622 in | N/A 15 º | N/A 6340 lbf28200 N | N/A 10700 lbf47400 N | N/A Ceramic |
N/A
|
| 3MV210WICRDUX | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MV210WICRQUX | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 3.1496 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MV210WICRSUX | N/A Single | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MV210WICRTUX | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 2.3622 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MV210WIPRLDUX | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MV210WIPRLQUX | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 3.1496 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MV210WIPRLSUX | N/A Single | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MV210WIPRLTUX | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 2.3622 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MVC210WICRDUX | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 6050 lbf26900 N | N/A 10200 lbf45200 N | N/A Ceramic |
N/A
|
| 3MVC210WICRQUX | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 3.1496 in | N/A 25 º | N/A 6050 lbf26900 N | N/A 10200 lbf45200 N | N/A Ceramic |
N/A
|
| 3MVC210WICRSUX | N/A Single | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 6050 lbf26900 N | N/A 10200 lbf45200 N | N/A Ceramic |
N/A
|
| 3MVC210WICRTUX | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 2.3622 in | N/A 25 º | N/A 6050 lbf26900 N | N/A 10200 lbf45200 N | N/A Ceramic |
N/A
|
| 2MM210WICRDULFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MV210WIPRLDUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MV210WIPRLDUM | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 1.5748 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MV210WIPRLSUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 2MV210WIPRLSUM | N/A Single | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 0.7874 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|
| 3MV210WIPRLDUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 0.748 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MV210WIPRLDUM | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MV210WIPRLSUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 1.5748 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MV210WIPRLSUM | N/A Single | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 0.7874 in | N/A 25 º | N/A 6800 lbf30200 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 2MM210WICR | N/A Single | N/A | N/A 3.5433 in | N/A 0.7874 in | N/A 0.748 in | N/A 15 º | N/A 7130 lbf31700 N | N/A 10700 lbf47400 N | N/A STEEL |
N/A
|