COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 231 232 233 234 235 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM210WICRDULFS637 N/A Duplex N/A N/A 3.5433 in N/A 0.7874 in N/A 0.7874 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MMC210WICRDULFS637 N/A Duplex N/A N/A 3.5433 in N/A 0.7874 in N/A 1.496 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
2MMC210WICRDUMFS637 N/A Duplex N/A N/A 3.5433 in N/A 0.7874 in N/A 1.5748 in N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
2MV210WICRSUMFS637 N/A Single N/A N/A 3.5433 in N/A 0.7874 in N/A 2.244 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MV210WIPRLDUH N/A Duplex N/A N/A 3.5433 in N/A 0.7874 in N/A 0.7874 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MV210WIPRLQUH N/A Quadruplex N/A N/A 3.5433 in N/A 0.7874 in N/A 1.5748 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MV210WIPRLQUL N/A Quadruplex N/A N/A 3.5433 in N/A 0.7874 in N/A 3.1496 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MV210WIPRLQUM N/A Quadruplex N/A N/A 3.5433 in N/A 0.7874 in N/A 3.1496 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MV210WIPRLSUH N/A Single N/A N/A 3.5433 in N/A 0.7874 in N/A 3.1496 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MV210WIPRLTUH N/A Triplex N/A N/A 3.5433 in N/A 0.7874 in N/A 0.7874 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MV210WIPRLTUL N/A Triplex N/A N/A 3.5433 in N/A 0.7874 in N/A 2.3622 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MV210WIPRLTUM N/A Triplex N/A N/A 3.5433 in N/A 0.7874 in N/A 2.3622 in N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
3MMC210WICRDUMFS637 N/A Duplex N/A N/A 3.5433 in N/A 0.7874 in N/A 1.8897 in N/A 25 º N/A 6050 lbf26900 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MV210WICRSUMFS637 N/A Single N/A N/A 3.5433 in N/A 0.7874 in N/A 2.244 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
3MV210WIPRLDUH N/A Duplex N/A N/A 3.5433 in N/A 0.7874 in N/A 0.7874 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
3MV210WIPRLQUH N/A Quadruplex N/A N/A 3.5433 in N/A 0.7874 in N/A 1.5748 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
3MV210WIPRLQUL N/A Quadruplex N/A N/A 3.5433 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
3MV210WIPRLQUM N/A Quadruplex N/A N/A 3.5433 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
3MV210WIPRLSUH N/A Single N/A N/A 3.5433 in N/A 0.7874 in N/A 3.1496 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
3MV210WIPRLTUH N/A Triplex N/A N/A 3.5433 in N/A 0.7874 in N/A 0.7874 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
3MV210WIPRLTUL N/A Triplex N/A N/A 3.5433 in N/A 0.7874 in N/A 2.3622 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
3MV210WIPRLTUM N/A Triplex N/A N/A 3.5433 in N/A 0.7874 in N/A 2.3622 in N/A 25 º N/A 6800 lbf30200 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM310WICR N/A Single N/A N/A 4.3307 in N/A 1.0630 in N/A 0.9843 in N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A CAD Icon (for items table)
3MM310WICRDULFS934 N/A Duplex N/A N/A 4.3307 in N/A 1.0630 in N/A 0.748 in N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A CAD Icon (for items table)
2MM310WICRSUH N/A Single N/A N/A 4.331 in N/A 1.0630 in N/A 1.063 in N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 231 232 233 234 235 »