COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 236 237 238 239 240 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC310WICRSUH N/A Single N/A N/A 4.331 in N/A 1.0630 in N/A 1.063 in N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A CAD Icon (for items table)
3MM310WICRSUH N/A Single N/A N/A 4.331 in N/A 1.0630 in N/A 1.063 in N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A CAD Icon (for items table)
3MMC310WICRSUH N/A Single N/A N/A 4.331 in N/A 1.0630 in N/A 1.063 in N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A CAD Icon (for items table)
2MM310WICRDUH N/A Duplex N/A N/A 4.331 in N/A 1.0630 in N/A 2.126 in N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A CAD Icon (for items table)
2MMC310WICRDUH N/A Duplex N/A N/A 4.331 in N/A 1.0630 in N/A 2.126 in N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A CAD Icon (for items table)
3MM310WICRDUH N/A Duplex N/A N/A 4.331 in N/A 1.0630 in N/A 2.126 in N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A CAD Icon (for items table)
3MMC310WICRDUH N/A Duplex N/A N/A 4.331 in N/A 1.0630 in N/A 2.126 in N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A CAD Icon (for items table)
2MM310WICRTUH N/A Triplex N/A N/A 4.331 in N/A 1.0630 in N/A 3.189 in N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A CAD Icon (for items table)
2MMC310WICRTUH N/A Triplex N/A N/A 4.331 in N/A 1.0630 in N/A 3.189 in N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A CAD Icon (for items table)
3MM310WICRTUH N/A Triplex N/A N/A 4.331 in N/A 1.0630 in N/A 3.189 in N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A CAD Icon (for items table)
3MMC310WICRTUH N/A Triplex N/A N/A 4.331 in N/A 1.0630 in N/A 3.189 in N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A CAD Icon (for items table)
2MM310WICRQUH N/A Quadruplex N/A N/A 4.331 in N/A 1.0630 in N/A 4.252 in N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A CAD Icon (for items table)
2MMC310WICRQUH N/A Quadruplex N/A N/A 4.331 in N/A 1.0630 in N/A 4.252 in N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A CAD Icon (for items table)
3MM310WICRQUH N/A Quadruplex N/A N/A 4.331 in N/A 1.0630 in N/A 4.252 in N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A CAD Icon (for items table)
3MMC310WICRQUH N/A Quadruplex N/A N/A 4.331 in N/A 1.0630 in N/A 4.252 in N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A CAD Icon (for items table)
2MM310WICRSUM N/A Single N/A N/A 4.331 in N/A 1.0630 in N/A 1.063 in N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A CAD Icon (for items table)
2MMC310WICRSUM N/A Single N/A N/A 4.331 in N/A 1.0630 in N/A 1.063 in N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A CAD Icon (for items table)
3MM310WICRSUM N/A Single N/A N/A 4.331 in N/A 1.0630 in N/A 1.063 in N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A CAD Icon (for items table)
3MMC310WICRSUM N/A Single N/A N/A 4.331 in N/A 1.0630 in N/A 1.063 in N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A CAD Icon (for items table)
2MM310WICRDUM N/A Duplex N/A N/A 4.331 in N/A 1.0630 in N/A 2.126 in N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A CAD Icon (for items table)
2MMC310WICRDUM N/A Duplex N/A N/A 4.331 in N/A 1.0630 in N/A 2.126 in N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A CAD Icon (for items table)
3MM310WICRDUM N/A Duplex N/A N/A 4.331 in N/A 1.0630 in N/A 2.126 in N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A CAD Icon (for items table)
3MMC310WICRDUM N/A Duplex N/A N/A 4.331 in N/A 1.0630 in N/A 2.126 in N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A CAD Icon (for items table)
2MM310WICRTUM N/A Triplex N/A N/A 4.331 in N/A 1.0630 in N/A 3.189 in N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A CAD Icon (for items table)
2MMC310WICRTUM N/A Triplex N/A N/A 4.331 in N/A 1.0630 in N/A 3.189 in N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 236 237 238 239 240 »