COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 236 237 238 239 240 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM310WICRTUM N/A Triplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 3.189 in81 mm N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A CAD Icon (for items table)
3MMC310WICRTUM N/A Triplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 3.189 in81 mm N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A CAD Icon (for items table)
2MM310WICRQUM N/A Quadruplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 4.252 in108 mm N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A CAD Icon (for items table)
2MMC310WICRQUM N/A Quadruplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 4.252 in108 mm N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A CAD Icon (for items table)
3MM310WICRQUM N/A Quadruplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 4.252 in108 mm N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A CAD Icon (for items table)
3MMC310WICRQUM N/A Quadruplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 4.252 in108 mm N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A CAD Icon (for items table)
2MM310WICRSUL N/A Single N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 1.063 in27 mm N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A CAD Icon (for items table)
2MMC310WICRSUL N/A Single N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 1.063 in27 mm N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A CAD Icon (for items table)
3MM310WICRSUL N/A Single N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 1.063 in27 mm N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A CAD Icon (for items table)
3MMC310WICRSUL N/A Single N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 1.063 in27 mm N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A CAD Icon (for items table)
2MM310WICRDUL N/A Duplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 2.126 in54 mm N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A CAD Icon (for items table)
2MMC310WICRDUL N/A Duplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 2.126 in54 mm N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A CAD Icon (for items table)
3MM310WICRDUL N/A Duplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 2.126 in54 mm N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A CAD Icon (for items table)
3MMC310WICRDUL N/A Duplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 2.126 in54 mm N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A CAD Icon (for items table)
2MM310WICRTUL N/A Triplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 3.189 in81 mm N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A CAD Icon (for items table)
2MMC310WICRTUL N/A Triplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 3.189 in81 mm N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A CAD Icon (for items table)
3MM310WICRTUL N/A Triplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 3.189 in81 mm N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A CAD Icon (for items table)
3MMC310WICRTUL N/A Triplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 3.189 in81 mm N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A CAD Icon (for items table)
2MM310WICRQUL N/A Quadruplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 4.252 in108 mm N/A 15 º N/A 10400 lbf46200 N N/A 17500 lbf77900 N N/A STEEL N/A CAD Icon (for items table)
2MMC310WICRQUL N/A Quadruplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 4.252 in108 mm N/A 15 º N/A 9250 lbf41200 N N/A 17500 lbf77900 N N/A Ceramic N/A CAD Icon (for items table)
3MM310WICRQUL N/A Quadruplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 4.252 in108 mm N/A 25 º N/A 10000 lbf44700 N N/A 16900 lbf75100 N N/A STEEL N/A CAD Icon (for items table)
3MMC310WICRQUL N/A Quadruplex N/A 50 mm N/A 4.331 in110 mm N/A 1.0630 in27 mm N/A 4.252 in108 mm N/A 25 º N/A 8940 lbf39800 N N/A 16900 lbf75100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9311WICRDUX N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD Icon (for items table)
2MV9311WICRQUX N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD Icon (for items table)
2MV9311WICRSUX N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 236 237 238 239 240 »