Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM310WICRTUM | N/A Triplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 3.189 in | N/A 25 º | N/A 10000 lbf44700 N | N/A 16900 lbf75100 N | N/A STEEL |
N/A
|
| 3MMC310WICRTUM | N/A Triplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 3.189 in | N/A 25 º | N/A 8940 lbf39800 N | N/A 16900 lbf75100 N | N/A Ceramic |
N/A
|
| 2MM310WICRQUM | N/A Quadruplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 4.252 in | N/A 15 º | N/A 10400 lbf46200 N | N/A 17500 lbf77900 N | N/A STEEL |
N/A
|
| 2MMC310WICRQUM | N/A Quadruplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 4.252 in | N/A 15 º | N/A 9250 lbf41200 N | N/A 17500 lbf77900 N | N/A Ceramic |
N/A
|
| 3MM310WICRQUM | N/A Quadruplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 4.252 in | N/A 25 º | N/A 10000 lbf44700 N | N/A 16900 lbf75100 N | N/A STEEL |
N/A
|
| 3MMC310WICRQUM | N/A Quadruplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 4.252 in | N/A 25 º | N/A 8940 lbf39800 N | N/A 16900 lbf75100 N | N/A Ceramic |
N/A
|
| 2MM310WICRSUL | N/A Single | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 1.063 in | N/A 15 º | N/A 10400 lbf46200 N | N/A 17500 lbf77900 N | N/A STEEL |
N/A
|
| 2MMC310WICRSUL | N/A Single | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 1.063 in | N/A 15 º | N/A 9250 lbf41200 N | N/A 17500 lbf77900 N | N/A Ceramic |
N/A
|
| 3MM310WICRSUL | N/A Single | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 1.063 in | N/A 25 º | N/A 10000 lbf44700 N | N/A 16900 lbf75100 N | N/A STEEL |
N/A
|
| 3MMC310WICRSUL | N/A Single | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 1.063 in | N/A 25 º | N/A 8940 lbf39800 N | N/A 16900 lbf75100 N | N/A Ceramic |
N/A
|
| 2MM310WICRDUL | N/A Duplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 2.126 in | N/A 15 º | N/A 10400 lbf46200 N | N/A 17500 lbf77900 N | N/A STEEL |
N/A
|
| 2MMC310WICRDUL | N/A Duplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 2.126 in | N/A 15 º | N/A 9250 lbf41200 N | N/A 17500 lbf77900 N | N/A Ceramic |
N/A
|
| 3MM310WICRDUL | N/A Duplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 2.126 in | N/A 25 º | N/A 10000 lbf44700 N | N/A 16900 lbf75100 N | N/A STEEL |
N/A
|
| 3MMC310WICRDUL | N/A Duplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 2.126 in | N/A 25 º | N/A 8940 lbf39800 N | N/A 16900 lbf75100 N | N/A Ceramic |
N/A
|
| 2MM310WICRTUL | N/A Triplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 3.189 in | N/A 15 º | N/A 10400 lbf46200 N | N/A 17500 lbf77900 N | N/A STEEL |
N/A
|
| 2MMC310WICRTUL | N/A Triplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 3.189 in | N/A 15 º | N/A 9250 lbf41200 N | N/A 17500 lbf77900 N | N/A Ceramic |
N/A
|
| 3MM310WICRTUL | N/A Triplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 3.189 in | N/A 25 º | N/A 10000 lbf44700 N | N/A 16900 lbf75100 N | N/A STEEL |
N/A
|
| 3MMC310WICRTUL | N/A Triplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 3.189 in | N/A 25 º | N/A 8940 lbf39800 N | N/A 16900 lbf75100 N | N/A Ceramic |
N/A
|
| 2MM310WICRQUL | N/A Quadruplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 4.252 in | N/A 15 º | N/A 10400 lbf46200 N | N/A 17500 lbf77900 N | N/A STEEL |
N/A
|
| 2MMC310WICRQUL | N/A Quadruplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 4.252 in | N/A 15 º | N/A 9250 lbf41200 N | N/A 17500 lbf77900 N | N/A Ceramic |
N/A
|
| 3MM310WICRQUL | N/A Quadruplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 4.252 in | N/A 25 º | N/A 10000 lbf44700 N | N/A 16900 lbf75100 N | N/A STEEL |
N/A
|
| 3MMC310WICRQUL | N/A Quadruplex | N/A | N/A 4.331 in | N/A 1.0630 in | N/A 4.252 in | N/A 25 º | N/A 8940 lbf39800 N | N/A 16900 lbf75100 N | N/A Ceramic |
N/A
|
| 2MV9311WICRDUX | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 4150 lbf18500 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|
| 2MV9311WICRQUX | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 4150 lbf18500 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|
| 2MV9311WICRSUX | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 4150 lbf18500 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|