Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9311WICRTUX | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 4150 lbf18500 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|
| 2MVC9311WICRDUX | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A Ceramic |
N/A
|
| 2MVC9311WICRQUX | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A Ceramic |
N/A
|
| 2MVC9311WICRSUX | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A Ceramic |
N/A
|
| 2MVC9311WICRTUX | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A Ceramic |
N/A
|
| 3MV9311WICRDUX | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 3920 lbf17400 N | N/A 4620 lbf20600 N | N/A STEEL |
N/A
|
| 3MV9311WICRQUX | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 2.0472 in | N/A 25 º | N/A 3920 lbf17400 N | N/A 4620 lbf20600 N | N/A STEEL |
N/A
|
| 3MV9311WICRSUX | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 0.5118 in | N/A 25 º | N/A 3920 lbf17400 N | N/A 4620 lbf20600 N | N/A STEEL |
N/A
|
| 3MV9311WICRTUX | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 1.5354 in | N/A 25 º | N/A 3920 lbf17400 N | N/A 4620 lbf20600 N | N/A STEEL |
N/A
|
| 3MVC9311WICRDUX | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 3490 lbf15500 N | N/A 4620 lbf20600 N | N/A Ceramic |
N/A
|
| 3MVC9311WICRQUX | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 2.0472 in | N/A 25 º | N/A 3490 lbf15500 N | N/A 4620 lbf20600 N | N/A Ceramic |
N/A
|
| 3MVC9311WICRSUX | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 0.5118 in | N/A 25 º | N/A 3490 lbf15500 N | N/A 4620 lbf20600 N | N/A Ceramic |
N/A
|
| 3MVC9311WICRTUX | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 1.5354 in | N/A 25 º | N/A 3490 lbf15500 N | N/A 4620 lbf20600 N | N/A Ceramic |
N/A
|
| 2MMV9311HXVVSULFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|
| 2MMVC9311HXVVSULFS637 | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A Ceramic |
N/A
|
| 3MMVC9311HXVVSULFS915 | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 0.4724 in | N/A 25 º | N/A 3490 lbf15500 N | N/A 4620 lbf20600 N | N/A Ceramic |
N/A
|
| 3MMVC9311HXVVSULFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 0.5118 in | N/A 25 º | N/A 3490 lbf15500 N | N/A 4620 lbf20600 N | N/A Ceramic |
N/A
|
| 2MMV9311HXVVDUHFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 1.4172 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|
| 2MMV9311HXVVDULFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|
| 2MMV9311HXVVDUMFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|
| 2MMV9311HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|
| 2MMV9311HXVVQULFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|
| 2MMV9311HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|
| 2MMV9311HXVVSUHFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|
| 2MMV9311HXVVSUMFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|