Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 241 242 243 244 245 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9311WICRTUL N/A Triplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
2MM9311WICRQUL N/A Quadruplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD
2MMC9311WICRQUL N/A Quadruplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A CAD
3MM9311WICRQUL N/A Quadruplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MMC9311WICRQUL N/A Quadruplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
2MV9311WICRQUL N/A Quadruplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD
2MVC9311WICRQUL N/A Quadruplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A CAD
3MV9311WICRQUL N/A Quadruplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MVC9311WICRQUL N/A Quadruplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MMC9311WICRTUX N/A Triplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MMC9311WICRSUX N/A Single N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MMC9311WICRQUX N/A Quadruplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MMC9311WICRDUX N/A Duplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A Ceramic N/A CAD
3MM9311WICRTUX N/A Triplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MM9311WICRSUX N/A Single N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MM9311WICRQUX N/A Quadruplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MM9311WICRDUX N/A Duplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MM9311WI TUM N/A Triplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MM9311WI TUL N/A Triplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
3MM9311WI QUL N/A Quadruplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 3920 lbf17400 N N/A 4620 lbf20600 N N/A STEEL N/A CAD
2MMC9311WICRTUX N/A Triplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A CAD
2MMC9311WICRSUX N/A Single N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A CAD
2MMC9311WICRQUX N/A Quadruplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A CAD
2MMC9311WICRDUX N/A Duplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A CAD
2MM9311WICRTUX N/A Triplex N/A 55 mm N/A 3.15 in80 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD
Unit of Measure
« 241 242 243 244 245 »