Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9311WICRTUL | N/A Triplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 3490 lbf15500 N | N/A 4620 lbf20600 N | N/A Ceramic |
N/A
|
| 2MM9311WICRQUL | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 4150 lbf18500 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|
| 2MMC9311WICRQUL | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A Ceramic |
N/A
|
| 3MM9311WICRQUL | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 3920 lbf17400 N | N/A 4620 lbf20600 N | N/A STEEL |
N/A
|
| 3MMC9311WICRQUL | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 3490 lbf15500 N | N/A 4620 lbf20600 N | N/A Ceramic |
N/A
|
| 2MV9311WICRQUL | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 4150 lbf18500 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|
| 2MVC9311WICRQUL | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A Ceramic |
N/A
|
| 3MV9311WICRQUL | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 3920 lbf17400 N | N/A 4620 lbf20600 N | N/A STEEL |
N/A
|
| 3MVC9311WICRQUL | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 3490 lbf15500 N | N/A 4620 lbf20600 N | N/A Ceramic |
N/A
|
| 3MMC9311WICRTUX | N/A Triplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 3490 lbf15500 N | N/A 4620 lbf20600 N | N/A Ceramic |
N/A
|
| 3MMC9311WICRSUX | N/A Single | N/A | N/A 3.15 in | N/A 0.512 in | N/A 0.512 in | N/A 25 º | N/A 3490 lbf15500 N | N/A 4620 lbf20600 N | N/A Ceramic |
N/A
|
| 3MMC9311WICRQUX | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 3490 lbf15500 N | N/A 4620 lbf20600 N | N/A Ceramic |
N/A
|
| 3MMC9311WICRDUX | N/A Duplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 1.024 in | N/A 25 º | N/A 3490 lbf15500 N | N/A 4620 lbf20600 N | N/A Ceramic |
N/A
|
| 3MM9311WICRTUX | N/A Triplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 3920 lbf17400 N | N/A 4620 lbf20600 N | N/A STEEL |
N/A
|
| 3MM9311WICRSUX | N/A Single | N/A | N/A 3.15 in | N/A 0.512 in | N/A 0.512 in | N/A 25 º | N/A 3920 lbf17400 N | N/A 4620 lbf20600 N | N/A STEEL |
N/A
|
| 3MM9311WICRQUX | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 3920 lbf17400 N | N/A 4620 lbf20600 N | N/A STEEL |
N/A
|
| 3MM9311WICRDUX | N/A Duplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 1.024 in | N/A 25 º | N/A 3920 lbf17400 N | N/A 4620 lbf20600 N | N/A STEEL |
N/A
|
| 3MM9311WI TUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 3920 lbf17400 N | N/A 4620 lbf20600 N | N/A STEEL |
N/A
|
| 3MM9311WI TUL | N/A Triplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 3920 lbf17400 N | N/A 4620 lbf20600 N | N/A STEEL |
N/A
|
| 3MM9311WI QUL | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 3920 lbf17400 N | N/A 4620 lbf20600 N | N/A STEEL |
N/A
|
| 2MMC9311WICRTUX | N/A Triplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A Ceramic |
N/A
|
| 2MMC9311WICRSUX | N/A Single | N/A | N/A 3.15 in | N/A 0.512 in | N/A 0.512 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A Ceramic |
N/A
|
| 2MMC9311WICRQUX | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A Ceramic |
N/A
|
| 2MMC9311WICRDUX | N/A Duplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 3700 lbf16400 N | N/A 4900 lbf21800 N | N/A Ceramic |
N/A
|
| 2MM9311WICRTUX | N/A Triplex | N/A | N/A 3.15 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 4150 lbf18500 N | N/A 4900 lbf21800 N | N/A STEEL |
N/A
|