COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 241 242 243 244 245 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9311WICRSUX N/A Single N/A N/A 3.15 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD Icon (for items table)
2MM9311WICRQUX N/A Quadruplex N/A N/A 3.15 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD Icon (for items table)
2MM9311WICRDUX N/A Duplex N/A N/A 3.15 in N/A 0.512 in N/A 1.024 in N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD Icon (for items table)
2MM9311WI TUL N/A Triplex N/A N/A 3.15 in N/A 0.512 in N/A 1.535 in N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD Icon (for items table)
2MM9311WI SUL N/A Single N/A N/A 3.15 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 4150 lbf18500 N N/A 4900 lbf21800 N N/A STEEL N/A CAD Icon (for items table)
2MM9111WICRSUH N/A Single N/A N/A 3.543 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9111WICRSUH N/A Single N/A N/A 3.543 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9111WICRSUH N/A Single N/A N/A 3.543 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9111WICRSUH N/A Single N/A N/A 3.543 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A CAD Icon (for items table)
2MV9111WICRSUH N/A Single N/A N/A 3.543 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9111WICRSUH N/A Single N/A N/A 3.543 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9111WICRSUH N/A Single N/A N/A 3.543 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A CAD Icon (for items table)
3MVC9111WICRSUH N/A Single N/A N/A 3.543 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9111WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9111WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9111WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9111WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A CAD Icon (for items table)
2MV9111WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9111WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9111WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A CAD Icon (for items table)
3MVC9111WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9111WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9111WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9111WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 6110 lbf27200 N N/A 8080 lbf35900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9111WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 241 242 243 244 245 »