Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 241 242 243 244 245 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9326WICRSUM N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9326WICRSUM N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9326WICRSUM N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9326WICRDUM N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9326WICRDUM N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9326WICRDUM N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9326WICRDUM N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9326WICRTUM N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9326WICRTUM N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9326WICRTUM N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9326WICRTUM N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9326WICRQUM N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9326WICRQUM N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9326WICRQUM N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9326WICRQUM N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9326WICRSUL N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9326WICRSUL N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9326WICRSUL N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9326WICRSUL N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9326WICRDUL N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9326WICRDUL N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9326WICRDUL N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9326WICRDUL N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9326WICRTUL N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9326WICRTUL N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9326WICRTUL N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9326WICRTUL N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9326WICRQUL N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9326WICRQUL N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9326WICRQUL N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9326WICRQUL N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9326WICRTUX N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9326WICRSUX N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9326WICRQUX N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9326WICRDUX N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 16100 lbf71700 N N/A 16600 lbf73900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9326WICRTUX N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table)
3MM9326WICRSUX N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table)
3MM9326WICRQUX N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table)
3MM9326WICRDUX N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 18100 lbf80500 N N/A 16600 lbf73900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9326WICRTUX N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9326WICRSUX N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9326WICRQUX N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9326WICRDUX N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 17300 lbf76900 N N/A 17600 lbf78500 N N/A Ceramic N/A CAD Icon (for items table)
2MM9326WISUL N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
2MM9326WIDULFS637 N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
2MM9326WICRTUX N/A Triplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
2MM9326WICRSUX N/A Single N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
2MM9326WICRQUX N/A Quadruplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
2MM9326WICRDUX N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
2MM9326WI DUL N/A Duplex N/A 130 mm N/A 7.087 in180 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 19400 lbf86400 N N/A 17600 lbf78500 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 241 242 243 244 245 »