Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9111WICRTUH | N/A Triplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MVC9111WICRTUH | N/A Triplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 3MV9111WICRTUH | N/A Triplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MVC9111WICRTUH | N/A Triplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 5440 lbf24200 N | N/A 8080 lbf35900 N | N/A Ceramic |
N/A
|
| 2MM9111WICRQUH | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMC9111WICRQUH | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 3MM9111WICRQUH | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MMC9111WICRQUH | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 5440 lbf24200 N | N/A 8080 lbf35900 N | N/A Ceramic |
N/A
|
| 2MV9111WICRQUH | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MVC9111WICRQUH | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 3MV9111WICRQUH | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MVC9111WICRQUH | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 5440 lbf24200 N | N/A 8080 lbf35900 N | N/A Ceramic |
N/A
|
| 2MM9111WICRSUM | N/A Single | N/A | N/A 3.543 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMC9111WICRSUM | N/A Single | N/A | N/A 3.543 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 3MM9111WICRSUM | N/A Single | N/A | N/A 3.543 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MMC9111WICRSUM | N/A Single | N/A | N/A 3.543 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 5440 lbf24200 N | N/A 8080 lbf35900 N | N/A Ceramic |
N/A
|
| 2MV9111WICRSUM | N/A Single | N/A | N/A 3.543 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MVC9111WICRSUM | N/A Single | N/A | N/A 3.543 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 3MV9111WICRSUM | N/A Single | N/A | N/A 3.543 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MVC9111WICRSUM | N/A Single | N/A | N/A 3.543 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 5440 lbf24200 N | N/A 8080 lbf35900 N | N/A Ceramic |
N/A
|
| 2MM9111WICRDUM | N/A Duplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMC9111WICRDUM | N/A Duplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 3MM9111WICRDUM | N/A Duplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MMC9111WICRDUM | N/A Duplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 5440 lbf24200 N | N/A 8080 lbf35900 N | N/A Ceramic |
N/A
|
| 2MV9111WICRDUM | N/A Duplex | N/A | N/A 3.543 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|