COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 246 247 248 249 250 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9111WI THFS637 N/A Triplex N/A N/A 3.543 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MM9111WI SUL N/A Single N/A N/A 3.543 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MM9111WI DULFS934 N/A Duplex N/A N/A 3.543 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MM9111WI DULFS637 N/A Duplex N/A N/A 3.543 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MMVC99111WNDUX N/A Duplex N/A N/A 3.5433 in N/A 0.7087 in N/A 1.4174 in N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A CAD Icon (for items table)
2MV9111WICRDUX N/A Duplex N/A N/A 3.5433 in N/A 0.7087 in N/A 1.4174 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MV9111WICRQUX N/A Quadruplex N/A N/A 3.5433 in N/A 0.7087 in N/A 2.8348 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MV9111WICRSUX N/A Single N/A N/A 3.5433 in N/A 0.7087 in N/A 0.7087 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MV9111WICRTUX N/A Triplex N/A N/A 3.5433 in N/A 0.7087 in N/A 2.1261 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MV9111WIPRLDUX N/A Duplex N/A N/A 3.5433 in N/A 0.7087 in N/A 1.4174 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MV9111WIPRLQUX N/A Quadruplex N/A N/A 3.5433 in N/A 0.7087 in N/A 2.8348 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MV9111WIPRLSUX N/A Single N/A N/A 3.5433 in N/A 0.7087 in N/A 0.7087 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MV9111WIPRLTUX N/A Triplex N/A N/A 3.5433 in N/A 0.7087 in N/A 2.1261 in N/A 15 º N/A 6420 lbf28600 N N/A 8500 lbf37800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9111WICRDUX N/A Duplex N/A N/A 3.5433 in N/A 0.7087 in N/A 1.4174 in N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9111WICRQUX N/A Quadruplex N/A N/A 3.5433 in N/A 0.7087 in N/A 2.8348 in N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9111WICRSUX N/A Single N/A N/A 3.5433 in N/A 0.7087 in N/A 0.7087 in N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9111WICRTUX N/A Triplex N/A N/A 3.5433 in N/A 0.7087 in N/A 2.1261 in N/A 15 º N/A 5720 lbf25400 N N/A 8500 lbf37800 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9111HXCRDUX N/A Duplex N/A N/A 3.5433 in N/A 0.7087 in N/A 1.4174 in N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9111HXCRQUX N/A Quadruplex N/A N/A 3.5433 in N/A 0.7087 in N/A 2.8348 in N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9111HXCRSUX N/A Single N/A N/A 3.5433 in N/A 0.7087 in N/A 0.7087 in N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A STEEL N/A CAD Icon (for items table)
3MMV9111HXCRTUX N/A Triplex N/A N/A 3.5433 in N/A 0.7087 in N/A 2.1261 in N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9111HXCRDUX N/A Duplex N/A N/A 3.5433 in N/A 0.7087 in N/A 1.4174 in N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9111HXCRQUX N/A Quadruplex N/A N/A 3.5433 in N/A 0.7087 in N/A 2.8348 in N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9111HXCRSUX N/A Single N/A N/A 3.5433 in N/A 0.7087 in N/A 0.7087 in N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9111HXCRTUX N/A Triplex N/A N/A 3.5433 in N/A 0.7087 in N/A 2.1261 in N/A 25 º N/A 5440 lbf24200 N N/A 8080 lbf35900 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 246 247 248 249 250 »