Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 246 247 248 249 250 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9328WICRQUX N/A Quadruplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD Icon (for items table)
3MM9328WICRDUX N/A Duplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9328WICRTUX N/A Triplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9328WICRSUX N/A Single N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9328WICRQUX N/A Quadruplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9328WICRDUX N/A Duplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD Icon (for items table)
2MM9328WICRTUX N/A Triplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MM9328WICRTUMFS889 N/A Triplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MM9328WICRTULFS889 N/A Triplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MM9328WICRSUX N/A Single N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MM9328WICRQUX N/A Quadruplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MM9328WICRDUX N/A Duplex N/A 140 mm N/A 7.480 in190 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MM9328WICRDUMFS889 N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MM9328WICRQULFS637 N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9328HXCRDUMFS889 N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 0.9449 in24 mm N/A 0.7874 in20 mm N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9328HXCRTUMFS889 N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9128HXCRDUM N/A Duplex N/A 140 mm N/A 8.2677 in210 mm N/A 1.2992 in33 mm N/A 2.5984 in66 mm N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MM9128WICRSUH N/A Single N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRSUH N/A Single N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRSUH N/A Single N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRSUH N/A Single N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRDUH N/A Duplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRDUH N/A Duplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRDUH N/A Duplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRDUH N/A Duplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRTUH N/A Triplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRTUH N/A Triplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRTUH N/A Triplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRTUH N/A Triplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRQUH N/A Quadruplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRQUH N/A Quadruplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRQUH N/A Quadruplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRQUH N/A Quadruplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRSUM N/A Single N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRSUM N/A Single N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRSUM N/A Single N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRSUM N/A Single N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRDUM N/A Duplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRDUM N/A Duplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRDUM N/A Duplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRDUM N/A Duplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRTUM N/A Triplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRTUM N/A Triplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRTUM N/A Triplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRTUM N/A Triplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRQUM N/A Quadruplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRQUM N/A Quadruplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRQUM N/A Quadruplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRQUM N/A Quadruplex N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRSUL N/A Single N/A 140 mm N/A 8.268 in210 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 246 247 248 249 250 »