Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9111WICRDUX | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MV9111WICRQUX | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.8348 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MV9111WICRSUX | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.7087 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MV9111WICRTUX | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.1261 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MV9111WIPRLDUX | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MV9111WIPRLQUX | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.8348 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MV9111WIPRLSUX | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.7087 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MV9111WIPRLTUX | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.1261 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 2MV9111WIPRLDUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MV9111WIPRLDUM | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MV9111WIPRLSUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MV9111WIPRLSUM | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 3MM9111WICRDUMFS637 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.1812 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MV9111WIPRLDUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.6299 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MV9111WIPRLDUM | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MV9111WIPRLSUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 3MV9111WIPRLSUM | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.7087 in | N/A 25 º | N/A 6110 lbf27200 N | N/A 8080 lbf35900 N | N/A STEEL |
N/A
|
| 2MM9111WICR | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.8897 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MM9111WICRDULFS637 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MM9111WICRTULFS893 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6420 lbf28600 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMV9111HXVVDUHFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.8897 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMV9111HXVVDULFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMV9111HXVVDUXFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMV9111HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMV9111HXVVQULFS934 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|