Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9111HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMV9111HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMV9111HXVVSUHFS934 | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMV9111HXVVSULFS934 | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMV9111HXVVSUXFS934 | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMV9111HXVVTUHFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMV9111HXVVTULFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMV9111HXVVTUMFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMV9111HXVVTUXFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A STEEL |
N/A
|
| 2MMVC9111HXVVDUHFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.8897 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVDULFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVDUMFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVDUXFS934 | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVQULFS934 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVSUHFS934 | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVSULFS934 | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVSUMFS934 | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVSUXFS934 | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVTUHFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVTULFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVTUMFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|
| 2MMVC9111HXVVTUXFS934 | N/A Triplex | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 5720 lbf25400 N | N/A 8500 lbf37800 N | N/A Ceramic |
N/A
|