Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC211WICRTUM | N/A Triplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 2.480 in | N/A 25 º | N/A 7640 lbf34000 N | N/A 12600 lbf55900 N | N/A Ceramic |
N/A
|
| 3MM211WICRTUM | N/A Triplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 2.480 in | N/A 25 º | N/A 8650 lbf38500 N | N/A 12600 lbf55900 N | N/A STEEL |
N/A
|
| 2MV211WICRTUM | N/A Triplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 2.480 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 3MV211WICRTUM | N/A Triplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 2.480 in | N/A 25 º | N/A 8650 lbf38500 N | N/A 12600 lbf55900 N | N/A STEEL |
N/A
|
| 2MVC211WICRTUM | N/A Triplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 2.480 in | N/A 15 º | N/A 7980 lbf35500 N | N/A 13200 lbf58700 N | N/A Ceramic |
N/A
|
| 3MVC211WICRTUM | N/A Triplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 2.480 in | N/A 25 º | N/A 7640 lbf34000 N | N/A 12600 lbf55900 N | N/A Ceramic |
N/A
|
| 2MM211WICRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 3.307 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MMC211WICRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 3.307 in | N/A 15 º | N/A 7980 lbf35500 N | N/A 13200 lbf58700 N | N/A Ceramic |
N/A
|
| 3MMC211WICRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 3.307 in | N/A 25 º | N/A 7640 lbf34000 N | N/A 12600 lbf55900 N | N/A Ceramic |
N/A
|
| 3MM211WICRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 3.307 in | N/A 25 º | N/A 8650 lbf38500 N | N/A 12600 lbf55900 N | N/A STEEL |
N/A
|
| 2MV211WICRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 3.307 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 3MV211WICRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 3.307 in | N/A 25 º | N/A 8650 lbf38500 N | N/A 12600 lbf55900 N | N/A STEEL |
N/A
|
| 2MVC211WICRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 3.307 in | N/A 15 º | N/A 7980 lbf35500 N | N/A 13200 lbf58700 N | N/A Ceramic |
N/A
|
| 3MVC211WICRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 3.307 in | N/A 25 º | N/A 7640 lbf34000 N | N/A 12600 lbf55900 N | N/A Ceramic |
N/A
|
| 2MM211WICRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.827 in | N/A 0.827 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MMC211WICRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.827 in | N/A 0.827 in | N/A 15 º | N/A 7980 lbf35500 N | N/A 13200 lbf58700 N | N/A Ceramic |
N/A
|
| 3MMC211WICRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.827 in | N/A 0.827 in | N/A 25 º | N/A 7640 lbf34000 N | N/A 12600 lbf55900 N | N/A Ceramic |
N/A
|
| 3MM211WICRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.827 in | N/A 0.827 in | N/A 25 º | N/A 8650 lbf38500 N | N/A 12600 lbf55900 N | N/A STEEL |
N/A
|
| 2MV211WICRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.827 in | N/A 0.827 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 3MV211WICRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.827 in | N/A 0.827 in | N/A 25 º | N/A 8650 lbf38500 N | N/A 12600 lbf55900 N | N/A STEEL |
N/A
|
| 2MVC211WICRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.827 in | N/A 0.827 in | N/A 15 º | N/A 7980 lbf35500 N | N/A 13200 lbf58700 N | N/A Ceramic |
N/A
|
| 3MVC211WICRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.827 in | N/A 0.827 in | N/A 25 º | N/A 7640 lbf34000 N | N/A 12600 lbf55900 N | N/A Ceramic |
N/A
|
| 2MM211WICRDUL | N/A Duplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 1.654 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MMC211WICRDUL | N/A Duplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 1.654 in | N/A 15 º | N/A 7980 lbf35500 N | N/A 13200 lbf58700 N | N/A Ceramic |
N/A
|
| 3MMC211WICRDUL | N/A Duplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 1.654 in | N/A 25 º | N/A 7640 lbf34000 N | N/A 12600 lbf55900 N | N/A Ceramic |
N/A
|