Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM211WICRTUX | N/A Triplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 2.480 in | N/A 25 º | N/A 8650 lbf38500 N | N/A 12600 lbf55900 N | N/A STEEL |
N/A
|
| 3MM211WICRSUX | N/A Single | N/A | N/A 3.937 in | N/A 0.827 in | N/A 0.827 in | N/A 25 º | N/A 8650 lbf38500 N | N/A 12600 lbf55900 N | N/A STEEL |
N/A
|
| 3MM211WICRQUX | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 3.307 in | N/A 25 º | N/A 8650 lbf38500 N | N/A 12600 lbf55900 N | N/A STEEL |
N/A
|
| 3MM211WICRDUX | N/A Duplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 1.654 in | N/A 25 º | N/A 8650 lbf38500 N | N/A 12600 lbf55900 N | N/A STEEL |
N/A
|
| 3MM211WI TUL | N/A Triplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 2.480 in | N/A 25 º | N/A 8650 lbf38500 N | N/A 12600 lbf55900 N | N/A STEEL |
N/A
|
| 3MM211WI DUM | N/A Duplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 1.654 in | N/A 25 º | N/A 8650 lbf38500 N | N/A 12600 lbf55900 N | N/A STEEL |
N/A
|
| 2MMC211WICRTUX | N/A Triplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 2.480 in | N/A 15 º | N/A 7980 lbf35500 N | N/A 13200 lbf58700 N | N/A Ceramic |
N/A
|
| 2MMC211WICRSUX | N/A Single | N/A | N/A 3.937 in | N/A 0.827 in | N/A 0.827 in | N/A 15 º | N/A 7980 lbf35500 N | N/A 13200 lbf58700 N | N/A Ceramic |
N/A
|
| 2MMC211WICRQUX | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 3.307 in | N/A 15 º | N/A 7980 lbf35500 N | N/A 13200 lbf58700 N | N/A Ceramic |
N/A
|
| 2MMC211WICRDUX | N/A Duplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 1.654 in | N/A 15 º | N/A 7980 lbf35500 N | N/A 13200 lbf58700 N | N/A Ceramic |
N/A
|
| 2MM211WICRTUX | N/A Triplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 2.480 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MM211WICRTULFS637 | N/A Triplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 2.480 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MM211WICRSUX | N/A Single | N/A | N/A 3.937 in | N/A 0.827 in | N/A 0.827 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MM211WICRQUX | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 3.307 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MM211WICRDUX | N/A Duplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 1.654 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MM211WI DUMFS637 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 1.654 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MM211WI DULFS934 | N/A Duplex | N/A | N/A 3.937 in | N/A 0.827 in | N/A 1.654 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MV211WICRDUX | N/A Duplex | N/A | N/A 3.937 in | N/A 0.8268 in | N/A 1.6536 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MV211WICRQUX | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.8268 in | N/A 3.3072 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MV211WICRSUX | N/A Single | N/A | N/A 3.937 in | N/A 0.8268 in | N/A 0.8268 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MV211WICRTUX | N/A Triplex | N/A | N/A 3.937 in | N/A 0.8268 in | N/A 2.4804 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MV211WIPRLDUX | N/A Duplex | N/A | N/A 3.937 in | N/A 0.8268 in | N/A 1.6536 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MV211WIPRLQUX | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.8268 in | N/A 3.3072 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MV211WIPRLSUX | N/A Single | N/A | N/A 3.937 in | N/A 0.8268 in | N/A 0.8268 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|
| 2MV211WIPRLTUX | N/A Triplex | N/A | N/A 3.937 in | N/A 0.8268 in | N/A 2.4804 in | N/A 15 º | N/A 9000 lbf40000 N | N/A 13200 lbf58700 N | N/A STEEL |
N/A
|