COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 256 257 258 259 260 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MVC211WICRDUX N/A Duplex N/A N/A 3.937 in N/A 0.8268 in N/A 1.6536 in N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A CAD Icon (for items table)
2MVC211WICRQUX N/A Quadruplex N/A N/A 3.937 in N/A 0.8268 in N/A 3.3072 in N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A CAD Icon (for items table)
2MVC211WICRSUX N/A Single N/A N/A 3.937 in N/A 0.8268 in N/A 0.8268 in N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A CAD Icon (for items table)
2MVC211WICRTUX N/A Triplex N/A N/A 3.937 in N/A 0.8268 in N/A 2.4804 in N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A CAD Icon (for items table)
3MV211WICRDUX N/A Duplex N/A N/A 3.937 in N/A 0.8268 in N/A 1.6536 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
3MV211WICRQUX N/A Quadruplex N/A N/A 3.937 in N/A 0.8268 in N/A 3.3072 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
3MV211WICRSUX N/A Single N/A N/A 3.937 in N/A 0.8268 in N/A 0.8268 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
3MV211WICRTUX N/A Triplex N/A N/A 3.937 in N/A 0.8268 in N/A 2.4804 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
3MV211WIPRLDUX N/A Duplex N/A N/A 3.937 in N/A 0.8268 in N/A 1.6536 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
3MV211WIPRLQUX N/A Quadruplex N/A N/A 3.937 in N/A 0.8268 in N/A 3.3072 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
3MV211WIPRLSUX N/A Single N/A N/A 3.937 in N/A 0.8268 in N/A 0.8268 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
3MV211WIPRLTUX N/A Triplex N/A N/A 3.937 in N/A 0.8268 in N/A 2.4804 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
2MM211WICRDULFS934 N/A Duplex N/A N/A 3.937 in N/A 0.8268 in N/A 1.6536 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
2MM211WICRDUM FS637 N/A Duplex N/A N/A 3.937 in N/A 0.8268 in N/A 1.6536 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
2MM211WICRDUMFS915 N/A Duplex N/A N/A 3.937 in N/A 0.8268 in N/A 1.6536 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
2MV211WIPRLDUL N/A Duplex N/A N/A 3.937 in N/A 0.8268 in N/A 1.6536 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
2MV211WIPRLDUM N/A Duplex N/A N/A 3.937 in N/A 0.8268 in N/A 1.6536 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
2MV211WIPRLSUL N/A Single N/A N/A 3.937 in N/A 0.8268 in N/A 0.8268 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
2MV211WIPRLSUM N/A Single N/A N/A 3.937 in N/A 0.8268 in N/A 0.8268 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
3MV211WIPRLDUL N/A Duplex N/A N/A 3.937 in N/A 0.8268 in N/A 0.7874 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
3MV211WIPRLDUM N/A Duplex N/A N/A 3.937 in N/A 0.8268 in N/A 1.6536 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
3MV211WIPRLSUL N/A Single N/A N/A 3.937 in N/A 0.8268 in N/A 1.6536 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
3MV211WIPRLSUM N/A Single N/A N/A 3.937 in N/A 0.8268 in N/A 0.8268 in N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A CAD Icon (for items table)
2MM211WICR N/A Single N/A N/A 3.937 in N/A 0.8268 in N/A 1.5748 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
2MV211WIPRLDUH N/A Duplex N/A N/A 3.937 in N/A 0.8268 in N/A 2.3622 in N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 256 257 258 259 260 »