Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC311WICRDUH | N/A Duplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 2.283 in | N/A 25 º | N/A 10500 lbf46800 N | N/A 19500 lbf86700 N | N/A Ceramic |
N/A
|
| 2MM311WICRTUH | N/A Triplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 3.425 in | N/A 15 º | N/A 12200 lbf54600 N | N/A 20300 lbf90200 N | N/A STEEL |
N/A
|
| 2MMC311WICRTUH | N/A Triplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 3.425 in | N/A 15 º | N/A 10900 lbf48600 N | N/A 20300 lbf90200 N | N/A Ceramic |
N/A
|
| 3MM311WICRTUH | N/A Triplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 3.425 in | N/A 25 º | N/A 11800 lbf52600 N | N/A 19500 lbf86700 N | N/A STEEL |
N/A
|
| 3MMC311WICRTUH | N/A Triplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 3.425 in | N/A 25 º | N/A 10500 lbf46800 N | N/A 19500 lbf86700 N | N/A Ceramic |
N/A
|
| 2MM311WICRQUH | N/A Quadruplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 4.567 in | N/A 15 º | N/A 12200 lbf54600 N | N/A 20300 lbf90200 N | N/A STEEL |
N/A
|
| 2MMC311WICRQUH | N/A Quadruplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 4.567 in | N/A 15 º | N/A 10900 lbf48600 N | N/A 20300 lbf90200 N | N/A Ceramic |
N/A
|
| 3MM311WICRQUH | N/A Quadruplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 4.567 in | N/A 25 º | N/A 11800 lbf52600 N | N/A 19500 lbf86700 N | N/A STEEL |
N/A
|
| 3MMC311WICRQUH | N/A Quadruplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 4.567 in | N/A 25 º | N/A 10500 lbf46800 N | N/A 19500 lbf86700 N | N/A Ceramic |
N/A
|
| 2MM311WICRSUM | N/A Single | N/A | N/A 4.724 in | N/A 1.142 in | N/A 1.142 in | N/A 15 º | N/A 12200 lbf54600 N | N/A 20300 lbf90200 N | N/A STEEL |
N/A
|
| 2MMC311WICRSUM | N/A Single | N/A | N/A 4.724 in | N/A 1.142 in | N/A 1.142 in | N/A 15 º | N/A 10900 lbf48600 N | N/A 20300 lbf90200 N | N/A Ceramic |
N/A
|
| 3MM311WICRSUM | N/A Single | N/A | N/A 4.724 in | N/A 1.142 in | N/A 1.142 in | N/A 25 º | N/A 11800 lbf52600 N | N/A 19500 lbf86700 N | N/A STEEL |
N/A
|
| 3MMC311WICRSUM | N/A Single | N/A | N/A 4.724 in | N/A 1.142 in | N/A 1.142 in | N/A 25 º | N/A 10500 lbf46800 N | N/A 19500 lbf86700 N | N/A Ceramic |
N/A
|
| 2MM311WICRDUM | N/A Duplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 2.283 in | N/A 15 º | N/A 12200 lbf54600 N | N/A 20300 lbf90200 N | N/A STEEL |
N/A
|
| 2MMC311WICRDUM | N/A Duplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 2.283 in | N/A 15 º | N/A 10900 lbf48600 N | N/A 20300 lbf90200 N | N/A Ceramic |
N/A
|
| 3MM311WICRDUM | N/A Duplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 2.283 in | N/A 25 º | N/A 11800 lbf52600 N | N/A 19500 lbf86700 N | N/A STEEL |
N/A
|
| 3MMC311WICRDUM | N/A Duplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 2.283 in | N/A 25 º | N/A 10500 lbf46800 N | N/A 19500 lbf86700 N | N/A Ceramic |
N/A
|
| 2MM311WICRTUM | N/A Triplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 3.425 in | N/A 15 º | N/A 12200 lbf54600 N | N/A 20300 lbf90200 N | N/A STEEL |
N/A
|
| 2MMC311WICRTUM | N/A Triplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 3.425 in | N/A 15 º | N/A 10900 lbf48600 N | N/A 20300 lbf90200 N | N/A Ceramic |
N/A
|
| 3MM311WICRTUM | N/A Triplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 3.425 in | N/A 25 º | N/A 11800 lbf52600 N | N/A 19500 lbf86700 N | N/A STEEL |
N/A
|
| 3MMC311WICRTUM | N/A Triplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 3.425 in | N/A 25 º | N/A 10500 lbf46800 N | N/A 19500 lbf86700 N | N/A Ceramic |
N/A
|
| 2MM311WICRQUM | N/A Quadruplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 4.567 in | N/A 15 º | N/A 12200 lbf54600 N | N/A 20300 lbf90200 N | N/A STEEL |
N/A
|
| 2MMC311WICRQUM | N/A Quadruplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 4.567 in | N/A 15 º | N/A 10900 lbf48600 N | N/A 20300 lbf90200 N | N/A Ceramic |
N/A
|
| 3MM311WICRQUM | N/A Quadruplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 4.567 in | N/A 25 º | N/A 11800 lbf52600 N | N/A 19500 lbf86700 N | N/A STEEL |
N/A
|
| 3MMC311WICRQUM | N/A Quadruplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 4.567 in | N/A 25 º | N/A 10500 lbf46800 N | N/A 19500 lbf86700 N | N/A Ceramic |
N/A
|