Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM311WICRSUL | N/A Single | N/A | N/A 4.724 in | N/A 1.142 in | N/A 1.142 in | N/A 15 º | N/A 12200 lbf54600 N | N/A 20300 lbf90200 N | N/A STEEL |
N/A
|
| 2MMC311WICRSUL | N/A Single | N/A | N/A 4.724 in | N/A 1.142 in | N/A 1.142 in | N/A 15 º | N/A 10900 lbf48600 N | N/A 20300 lbf90200 N | N/A Ceramic |
N/A
|
| 3MM311WICRSUL | N/A Single | N/A | N/A 4.724 in | N/A 1.142 in | N/A 1.142 in | N/A 25 º | N/A 11800 lbf52600 N | N/A 19500 lbf86700 N | N/A STEEL |
N/A
|
| 3MMC311WICRSUL | N/A Single | N/A | N/A 4.724 in | N/A 1.142 in | N/A 1.142 in | N/A 25 º | N/A 10500 lbf46800 N | N/A 19500 lbf86700 N | N/A Ceramic |
N/A
|
| 2MM311WICRDUL | N/A Duplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 2.283 in | N/A 15 º | N/A 12200 lbf54600 N | N/A 20300 lbf90200 N | N/A STEEL |
N/A
|
| 2MMC311WICRDUL | N/A Duplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 2.283 in | N/A 15 º | N/A 10900 lbf48600 N | N/A 20300 lbf90200 N | N/A Ceramic |
N/A
|
| 3MM311WICRDUL | N/A Duplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 2.283 in | N/A 25 º | N/A 11800 lbf52600 N | N/A 19500 lbf86700 N | N/A STEEL |
N/A
|
| 3MMC311WICRDUL | N/A Duplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 2.283 in | N/A 25 º | N/A 10500 lbf46800 N | N/A 19500 lbf86700 N | N/A Ceramic |
N/A
|
| 2MM311WICRTUL | N/A Triplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 3.425 in | N/A 15 º | N/A 12200 lbf54600 N | N/A 20300 lbf90200 N | N/A STEEL |
N/A
|
| 2MMC311WICRTUL | N/A Triplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 3.425 in | N/A 15 º | N/A 10900 lbf48600 N | N/A 20300 lbf90200 N | N/A Ceramic |
N/A
|
| 3MM311WICRTUL | N/A Triplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 3.425 in | N/A 25 º | N/A 11800 lbf52600 N | N/A 19500 lbf86700 N | N/A STEEL |
N/A
|
| 3MMC311WICRTUL | N/A Triplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 3.425 in | N/A 25 º | N/A 10500 lbf46800 N | N/A 19500 lbf86700 N | N/A Ceramic |
N/A
|
| 2MM311WICRQUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 4.567 in | N/A 15 º | N/A 12200 lbf54600 N | N/A 20300 lbf90200 N | N/A STEEL |
N/A
|
| 2MMC311WICRQUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 4.567 in | N/A 15 º | N/A 10900 lbf48600 N | N/A 20300 lbf90200 N | N/A Ceramic |
N/A
|
| 3MM311WICRQUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 4.567 in | N/A 25 º | N/A 11800 lbf52600 N | N/A 19500 lbf86700 N | N/A STEEL |
N/A
|
| 3MMC311WICRQUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 1.142 in | N/A 4.567 in | N/A 25 º | N/A 10500 lbf46800 N | N/A 19500 lbf86700 N | N/A Ceramic |
N/A
|
| 2MM311WICR | N/A Single | N/A | N/A 4.7244 in | N/A 1.1417 in | N/A 1.063 in | N/A 15 º | N/A 12200 lbf54600 N | N/A 20300 lbf90200 N | N/A STEEL |
N/A
|
| 2MV9312WICRQUX | N/A Quadruplex | N/A | N/A 3.3465 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 4540 lbf20200 N | N/A 5100 lbf22700 N | N/A STEEL |
N/A
|
| 2MV9312WICRSUX | N/A Single | N/A | N/A 3.3465 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 4540 lbf20200 N | N/A 5100 lbf22700 N | N/A STEEL |
N/A
|
| 2MV9312WICRTUX | N/A Triplex | N/A | N/A 3.3465 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 4540 lbf20200 N | N/A 5100 lbf22700 N | N/A STEEL |
N/A
|
| 2MVC9312WICRDUX | N/A Duplex | N/A | N/A 3.3465 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 4040 lbf18000 N | N/A 5100 lbf22700 N | N/A Ceramic |
N/A
|
| 2MVC9312WICRQUX | N/A Quadruplex | N/A | N/A 3.3465 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 4040 lbf18000 N | N/A 5100 lbf22700 N | N/A Ceramic |
N/A
|
| 2MVC9312WICRSUX | N/A Single | N/A | N/A 3.3465 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 4040 lbf18000 N | N/A 5100 lbf22700 N | N/A Ceramic |
N/A
|
| 2MVC9312WICRTUX | N/A Triplex | N/A | N/A 3.3465 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 4040 lbf18000 N | N/A 5100 lbf22700 N | N/A Ceramic |
N/A
|
| 3MVC9312WICRDUX | N/A Duplex | N/A | N/A 3.3465 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 3800 lbf16900 N | N/A 4820 lbf21400 N | N/A Ceramic |
N/A
|