COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 261 262 263 264 265 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMVC9312HXVVSUHFS934 N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 2.0472 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9312HXVVSULFS637 N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 0.5118 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9312HXVVSULFS934 N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 0.5118 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9312HXVVSUMFS934 N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 0.5118 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9312HXVVTUHFS934 N/A Triplex N/A N/A 3.3465 in N/A 0.5118 in N/A 0.5118 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9312HXVVTULFS934 N/A Triplex N/A N/A 3.3465 in N/A 0.5118 in N/A 1.5354 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9312HXVVTUMFS934 N/A Triplex N/A N/A 3.3465 in N/A 0.5118 in N/A 1.5354 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9312HXVVDUHFS934 N/A Duplex N/A N/A 3.3465 in N/A 0.5118 in N/A 1.5354 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9312HXVVDULFS637 N/A Duplex N/A N/A 3.3465 in N/A 0.5118 in N/A 1.0236 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9312HXVVDULFS934 N/A Duplex N/A N/A 3.3465 in N/A 0.5118 in N/A 1.0236 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9312HXVVDUMFS934 N/A Duplex N/A N/A 3.3465 in N/A 0.5118 in N/A 1.0236 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9312HXVVQUHFS934 N/A Quadruplex N/A N/A 3.3465 in N/A 0.5118 in N/A 1.0236 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9312HXVVQULFS934 N/A Quadruplex N/A N/A 3.3465 in N/A 0.5118 in N/A 2.0472 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9312HXVVQUMFS934 N/A Quadruplex N/A N/A 3.3465 in N/A 0.5118 in N/A 2.0472 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9312HXVVSUHFS934 N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 2.0472 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9312HXVVSULFS637 N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 0.5118 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9312HXVVSULFS934 N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 0.5118 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9312HXVVSUMFS934 N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 0.5118 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9312HXVVTUHFS934 N/A Triplex N/A N/A 3.3465 in N/A 0.5118 in N/A 0.5118 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9312HXVVTULFS934 N/A Triplex N/A N/A 3.3465 in N/A 0.5118 in N/A 1.5354 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9312HXVVTUMFS934 N/A Triplex N/A N/A 3.3465 in N/A 0.5118 in N/A 1.5354 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9312HXVVDUHFS934 N/A Duplex N/A N/A 3.3465 in N/A 0.5118 in N/A 1.5354 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9312HXVVDULFS934 N/A Duplex N/A N/A 3.3465 in N/A 0.5118 in N/A 1.0236 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9312HXVVDUMFS934 N/A Duplex N/A N/A 3.3465 in N/A 0.5118 in N/A 1.0236 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9312HXVVQUHFS934 N/A Quadruplex N/A N/A 3.3465 in N/A 0.5118 in N/A 1.0236 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 261 262 263 264 265 »