COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 266 267 268 269 270 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMVC9312HXVVQULFS934 N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9312HXVVQUMFS934 N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9312HXVVSUHFS934 N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9312HXVVSULFS934 N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9312HXVVSUMFS934 N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9312HXVVTUHFS934 N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9312HXVVTULFS934 N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9312HXVVTUMFS934 N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9312WICRSUH N/A Single N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9312WICRSUH N/A Single N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9312WICRSUH N/A Single N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9312WICRSUH N/A Single N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
2MV9312WICRSUH N/A Single N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9312WICRSUH N/A Single N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
3MV9312WICRSUH N/A Single N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MVC9312WICRSUH N/A Single N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9312WICRDUH N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9312WICRDUH N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9312WICRDUH N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9312WICRDUH N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
2MV9312WICRDUH N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9312WICRDUH N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
3MV9312WICRDUH N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MVC9312WICRDUH N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9312WICRTUH N/A Triplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 266 267 268 269 270 »