COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 266 267 268 269 270 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9312WICRTUH N/A Triplex N/A N/A 3.347 in N/A 0.512 in N/A 1.535 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9312WICRTUH N/A Triplex N/A N/A 3.347 in N/A 0.512 in N/A 1.535 in N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9312WICRTUH N/A Triplex N/A N/A 3.347 in N/A 0.512 in N/A 1.535 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
2MV9312WICRTUH N/A Triplex N/A N/A 3.347 in N/A 0.512 in N/A 1.535 in N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9312WICRTUH N/A Triplex N/A N/A 3.347 in N/A 0.512 in N/A 1.535 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
3MV9312WICRTUH N/A Triplex N/A N/A 3.347 in N/A 0.512 in N/A 1.535 in N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MVC9312WICRTUH N/A Triplex N/A N/A 3.347 in N/A 0.512 in N/A 1.535 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9312WICRQUH N/A Quadruplex N/A N/A 3.347 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9312WICRQUH N/A Quadruplex N/A N/A 3.347 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9312WICRQUH N/A Quadruplex N/A N/A 3.347 in N/A 0.512 in N/A 2.047 in N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9312WICRQUH N/A Quadruplex N/A N/A 3.347 in N/A 0.512 in N/A 2.047 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
2MV9312WICRQUH N/A Quadruplex N/A N/A 3.347 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9312WICRQUH N/A Quadruplex N/A N/A 3.347 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
3MV9312WICRQUH N/A Quadruplex N/A N/A 3.347 in N/A 0.512 in N/A 2.047 in N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MVC9312WICRQUH N/A Quadruplex N/A N/A 3.347 in N/A 0.512 in N/A 2.047 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9312WICRSUM N/A Single N/A N/A 3.347 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9312WICRSUM N/A Single N/A N/A 3.347 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9312WICRSUM N/A Single N/A N/A 3.347 in N/A 0.512 in N/A 0.512 in N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9312WICRSUM N/A Single N/A N/A 3.347 in N/A 0.512 in N/A 0.512 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
2MV9312WICRSUM N/A Single N/A N/A 3.347 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9312WICRSUM N/A Single N/A N/A 3.347 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
3MV9312WICRSUM N/A Single N/A N/A 3.347 in N/A 0.512 in N/A 0.512 in N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Icon (for items table)
3MVC9312WICRSUM N/A Single N/A N/A 3.347 in N/A 0.512 in N/A 0.512 in N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9312WICRDUM N/A Duplex N/A N/A 3.347 in N/A 0.512 in N/A 1.024 in N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9312WICRDUM N/A Duplex N/A N/A 3.347 in N/A 0.512 in N/A 1.024 in N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 266 267 268 269 270 »