Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9312WICRSUL | N/A Single | N/A | N/A 3.347 in | N/A 0.512 in | N/A 0.512 in | N/A 25 º | N/A 3800 lbf16900 N | N/A 4820 lbf21400 N | N/A Ceramic |
N/A
|
| 2MV9312WICRSUL | N/A Single | N/A | N/A 3.347 in | N/A 0.512 in | N/A 0.512 in | N/A 15 º | N/A 4540 lbf20200 N | N/A 5100 lbf22700 N | N/A STEEL |
N/A
|
| 2MVC9312WICRSUL | N/A Single | N/A | N/A 3.347 in | N/A 0.512 in | N/A 0.512 in | N/A 15 º | N/A 4040 lbf18000 N | N/A 5100 lbf22700 N | N/A Ceramic |
N/A
|
| 3MV9312WICRSUL | N/A Single | N/A | N/A 3.347 in | N/A 0.512 in | N/A 0.512 in | N/A 25 º | N/A 4270 lbf19000 N | N/A 4820 lbf21400 N | N/A STEEL |
N/A
|
| 3MVC9312WICRSUL | N/A Single | N/A | N/A 3.347 in | N/A 0.512 in | N/A 0.512 in | N/A 25 º | N/A 3800 lbf16900 N | N/A 4820 lbf21400 N | N/A Ceramic |
N/A
|
| 2MM9312WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 4540 lbf20200 N | N/A 5100 lbf22700 N | N/A STEEL |
N/A
|
| 2MMC9312WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 4040 lbf18000 N | N/A 5100 lbf22700 N | N/A Ceramic |
N/A
|
| 3MM9312WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.024 in | N/A 25 º | N/A 4270 lbf19000 N | N/A 4820 lbf21400 N | N/A STEEL |
N/A
|
| 3MMC9312WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.024 in | N/A 25 º | N/A 3800 lbf16900 N | N/A 4820 lbf21400 N | N/A Ceramic |
N/A
|
| 2MV9312WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 4540 lbf20200 N | N/A 5100 lbf22700 N | N/A STEEL |
N/A
|
| 2MVC9312WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 4040 lbf18000 N | N/A 5100 lbf22700 N | N/A Ceramic |
N/A
|
| 3MV9312WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.024 in | N/A 25 º | N/A 4270 lbf19000 N | N/A 4820 lbf21400 N | N/A STEEL |
N/A
|
| 3MVC9312WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.024 in | N/A 25 º | N/A 3800 lbf16900 N | N/A 4820 lbf21400 N | N/A Ceramic |
N/A
|
| 2MM9312WICRTUL | N/A Triplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 4540 lbf20200 N | N/A 5100 lbf22700 N | N/A STEEL |
N/A
|
| 2MMC9312WICRTUL | N/A Triplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 4040 lbf18000 N | N/A 5100 lbf22700 N | N/A Ceramic |
N/A
|
| 3MM9312WICRTUL | N/A Triplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 4270 lbf19000 N | N/A 4820 lbf21400 N | N/A STEEL |
N/A
|
| 3MMC9312WICRTUL | N/A Triplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 3800 lbf16900 N | N/A 4820 lbf21400 N | N/A Ceramic |
N/A
|
| 2MV9312WICRTUL | N/A Triplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 4540 lbf20200 N | N/A 5100 lbf22700 N | N/A STEEL |
N/A
|
| 2MVC9312WICRTUL | N/A Triplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 4040 lbf18000 N | N/A 5100 lbf22700 N | N/A Ceramic |
N/A
|
| 3MV9312WICRTUL | N/A Triplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 4270 lbf19000 N | N/A 4820 lbf21400 N | N/A STEEL |
N/A
|
| 3MVC9312WICRTUL | N/A Triplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 3800 lbf16900 N | N/A 4820 lbf21400 N | N/A Ceramic |
N/A
|
| 2MM9312WICRQUL | N/A Quadruplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 4540 lbf20200 N | N/A 5100 lbf22700 N | N/A STEEL |
N/A
|
| 2MMC9312WICRQUL | N/A Quadruplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 4040 lbf18000 N | N/A 5100 lbf22700 N | N/A Ceramic |
N/A
|
| 3MM9312WICRQUL | N/A Quadruplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 4270 lbf19000 N | N/A 4820 lbf21400 N | N/A STEEL |
N/A
|
| 3MMC9312WICRQUL | N/A Quadruplex | N/A | N/A 3.347 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 3800 lbf16900 N | N/A 4820 lbf21400 N | N/A Ceramic |
N/A
|