COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9101WICRTUL N/A Triplex N/A N/A 1.102 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9101WICRTUL N/A Triplex N/A N/A 1.102 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9101WICRTUL N/A Triplex N/A N/A 1.102 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A CAD Icon (for items table)
3MVC9101WICRTUL N/A Triplex N/A N/A 1.102 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
2MM9101WICRTUL N/A Triplex N/A N/A 1.102 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9101WICRTUL N/A Triplex N/A N/A 1.102 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9101WICRTUL N/A Triplex N/A N/A 1.102 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A CAD Icon (for items table)
3MMC9101WICRTUL N/A Triplex N/A N/A 1.102 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
2MV9101WICRQUL N/A Quadruplex N/A N/A 1.102 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9101WICRQUL N/A Quadruplex N/A N/A 1.102 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9101WICRQUL N/A Quadruplex N/A N/A 1.102 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A CAD Icon (for items table)
3MVC9101WICRQUL N/A Quadruplex N/A N/A 1.102 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
2MM9101WICRQUL N/A Quadruplex N/A N/A 1.102 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9101WICRQUL N/A Quadruplex N/A N/A 1.102 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9101WICRQUL N/A Quadruplex N/A N/A 1.102 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 630 lbf2800 N N/A 1390 lbf6190 N N/A STEEL N/A CAD Icon (for items table)
3MMC9101WICRQUL N/A Quadruplex N/A N/A 1.102 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9101WIDUMFS637 N/A Duplex N/A N/A 1.102 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9101WI TUL N/A Triplex N/A N/A 1.102 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9101HXVVDULFS934 N/A Duplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9101HXVVSULFS637 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9101HXVVSULFS637 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A Ceramic N/A CAD Icon (for items table)
2MM9101WICR N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 650 lbf2920 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9101WICRDUMFS637 N/A Duplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.748 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MMV9101HXCRSUL FS545 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMV9101HXVVDUHFS934 N/A Duplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »