COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 271 272 273 274 275 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9112WICRQUH N/A Quadruplex N/A N/A 3.740 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9112WICRQUH N/A Quadruplex N/A N/A 3.740 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9112WICRQUH N/A Quadruplex N/A N/A 3.740 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A CAD Icon (for items table)
2MV9112WICRQUH N/A Quadruplex N/A N/A 3.740 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A CAD Icon (for items table)
3MV9112WICRQUH N/A Quadruplex N/A N/A 3.740 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 7470 lbf33200 N N/A 8290 lbf36900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9112WICRQUH N/A Quadruplex N/A N/A 3.740 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9112WICRQUH N/A Quadruplex N/A N/A 3.740 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9112WICRSUM N/A Single N/A N/A 3.740 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9112WICRSUM N/A Single N/A N/A 3.740 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9112WICRSUM N/A Single N/A N/A 3.740 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9112WICRSUM N/A Single N/A N/A 3.740 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A CAD Icon (for items table)
2MV9112WICRSUM N/A Single N/A N/A 3.740 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A CAD Icon (for items table)
3MV9112WICRSUM N/A Single N/A N/A 3.740 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 7470 lbf33200 N N/A 8290 lbf36900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9112WICRSUM N/A Single N/A N/A 3.740 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9112WICRSUM N/A Single N/A N/A 3.740 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9112WICRDUM N/A Duplex N/A N/A 3.740 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9112WICRDUM N/A Duplex N/A N/A 3.740 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9112WICRDUM N/A Duplex N/A N/A 3.740 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9112WICRDUM N/A Duplex N/A N/A 3.740 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A CAD Icon (for items table)
2MV9112WICRDUM N/A Duplex N/A N/A 3.740 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A CAD Icon (for items table)
3MV9112WICRDUM N/A Duplex N/A N/A 3.740 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 7470 lbf33200 N N/A 8290 lbf36900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9112WICRDUM N/A Duplex N/A N/A 3.740 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9112WICRDUM N/A Duplex N/A N/A 3.740 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9112WICRTUM N/A Triplex N/A N/A 3.740 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9112WICRTUM N/A Triplex N/A N/A 3.740 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 271 272 273 274 275 »