Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9112WICRDULFS934 | N/A Duplex | N/A | N/A 3.740 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 6860 lbf30500 N | N/A 8730 lbf38800 N | N/A STEEL |
N/A
|
| 2MM9112WI QUL | N/A Quadruplex | N/A | N/A 3.740 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 6860 lbf30500 N | N/A 8730 lbf38800 N | N/A STEEL |
N/A
|
| 2MM9112WICRTUX | N/A Triplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 6860 lbf30500 N | N/A 8730 lbf38800 N | N/A STEEL |
N/A
|
| 2MMV9112HXCRDUX | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A STEEL |
N/A
|
| 2MMV9112HXCRQUX | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A STEEL |
N/A
|
| 2MMV9112HXCRSUX | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A STEEL |
N/A
|
| 2MMV9112HXCRTUX | N/A Triplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A STEEL |
N/A
|
| 2MMVC9112HXCRDUX | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC9112HXCRQUX | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC9112HXCRSUX | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC9112HXCRTUX | N/A Triplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC99112WNDUX | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MV9112WICRDUX | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6860 lbf30500 N | N/A 8730 lbf38800 N | N/A STEEL |
N/A
|
| 2MV9112WICRQUX | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 6860 lbf30500 N | N/A 8730 lbf38800 N | N/A STEEL |
N/A
|
| 2MV9112WICRSUX | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 6860 lbf30500 N | N/A 8730 lbf38800 N | N/A STEEL |
N/A
|
| 2MV9112WICRTUX | N/A Triplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 6860 lbf30500 N | N/A 8730 lbf38800 N | N/A STEEL |
N/A
|
| 2MVC9112WICRDUX | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MVC9112WICRQUX | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MVC9112WICRSUX | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MVC9112WICRTUX | N/A Triplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 3MMV9112HXCRDUX | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMV9112HXCRQUX | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMV9112HXCRSUX | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 0.7087 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMV9112HXCRTUX | N/A Triplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.1261 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMVC9112HXCRDUX | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A Ceramic |
N/A
|