Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 276 277 278 279 280 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMVC9112HXVVQULFS934 N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVQUMFS934 N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVQUXFS934 N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVSUHFS934 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVSULFS934 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVSUMFS934 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVSUXFS934 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVTUHFS934 N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVTULFS934 N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVTUMFS934 N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC9112HXVVTUXFS934 N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MMVC99112WNDUXFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6110 lbf27200 N N/A 8730 lbf38800 N N/A Ceramic N/A
2MV9112WICRSUMFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6860 lbf30500 N N/A 8730 lbf38800 N N/A STEEL N/A
3MM9112WICRDULFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A STEEL N/A
3MM9112WICRTULFS637 N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6550 lbf29100 N N/A 8290 lbf36900 N N/A STEEL N/A
3MMV9112HXVVDUHFS934 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A STEEL N/A
3MMV9112HXVVDULFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A STEEL N/A
3MMV9112HXVVDULFS934 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A STEEL N/A
3MMV9112HXVVDUMFS934 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A STEEL N/A
3MMV9112HXVVDUXFS934 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A STEEL N/A
3MMV9112HXVVQUHFS934 N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A STEEL N/A
3MMV9112HXVVQULFS934 N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A STEEL N/A
3MMV9112HXVVQUMFS934 N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A STEEL N/A
3MMV9112HXVVQUXFS934 N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A STEEL N/A
3MMV9112HXVVSUHFS934 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5830 lbf25900 N N/A 8290 lbf36900 N N/A STEEL N/A
Unit of Measure
« 276 277 278 279 280 »