Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9112HXVVQULFS934 | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC9112HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC9112HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC9112HXVVSUHFS934 | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC9112HXVVSULFS934 | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC9112HXVVSUMFS934 | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC9112HXVVSUXFS934 | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC9112HXVVTUHFS934 | N/A Triplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC9112HXVVTULFS934 | N/A Triplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC9112HXVVTUMFS934 | N/A Triplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC9112HXVVTUXFS934 | N/A Triplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MMVC99112WNDUXFS637 | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 6110 lbf27200 N | N/A 8730 lbf38800 N | N/A Ceramic |
N/A
|
| 2MV9112WICRSUMFS637 | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 6860 lbf30500 N | N/A 8730 lbf38800 N | N/A STEEL |
N/A
|
| 3MM9112WICRDULFS637 | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 25 º | N/A 6550 lbf29100 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MM9112WICRTULFS637 | N/A Triplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 6550 lbf29100 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMV9112HXVVDUHFS934 | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.1261 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMV9112HXVVDULFS637 | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMV9112HXVVDULFS934 | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMV9112HXVVDUMFS934 | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMV9112HXVVDUXFS934 | N/A Duplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMV9112HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMV9112HXVVQULFS934 | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMV9112HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMV9112HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|
| 3MMV9112HXVVSUHFS934 | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 2.8348 in | N/A 25 º | N/A 5830 lbf25900 N | N/A 8290 lbf36900 N | N/A STEEL |
N/A
|