COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMV9101HXVVDULFS934 N/A Duplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMV9101HXVVDUMFS934 N/A Duplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMV9101HXVVQUHFS934 N/A Quadruplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMV9101HXVVQUMFS934 N/A Quadruplex N/A N/A 1.1024 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMV9101HXVVSUHFS934 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMV9101HXVVSULFS545 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMV9101HXVVSULFS934 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMV9101HXVVSUMFS934 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMV9101HXVVTUHFS934 N/A Triplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMV9101HXVVTULFS934 N/A Triplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMV9101HXVVTUMFS934 N/A Triplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMV9101WICRSUL N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9101HXVVDUHFS934 N/A Duplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9101HXVVDULFS637 N/A Duplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9101HXVVDUMFS934 N/A Duplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9101HXVVQUHFS934 N/A Quadruplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9101HXVVQULFS934 N/A Quadruplex N/A N/A 1.1024 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9101HXVVQUMFS934 N/A Quadruplex N/A N/A 1.1024 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9101HXVVSUHFS934 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9101HXVVSULFS934 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9101HXVVSUMFS934 N/A Single N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9101HXVVTUHFS934 N/A Triplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9101HXVVTULFS934 N/A Triplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9101HXVVTUMFS934 N/A Triplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 580 lbf2580 N N/A 1430 lbf6400 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9101HXVVDUHFS934 N/A Duplex N/A N/A 1.1024 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 560 lbf2490 N N/A 1390 lbf6190 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »