COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 281 282 283 284 285 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV212WICRDUX N/A Duplex N/A N/A 4.3307 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MV212WICRQUX N/A Quadruplex N/A N/A 4.3307 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MV212WICRSUX N/A Single N/A N/A 4.3307 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MV212WICRTUX N/A Triplex N/A N/A 4.3307 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MV212WIPRLDUX N/A Duplex N/A N/A 4.3307 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MV212WIPRLQUX N/A Quadruplex N/A N/A 4.3307 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MV212WIPRLSUX N/A Single N/A N/A 4.3307 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MV212WIPRLTUX N/A Triplex N/A N/A 4.3307 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MVC212WICRDUX N/A Duplex N/A N/A 4.3307 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
2MVC212WICRQUX N/A Quadruplex N/A N/A 4.3307 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
2MVC212WICRSUX N/A Single N/A N/A 4.3307 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
2MVC212WICRTUX N/A Triplex N/A N/A 4.3307 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
3MV212WICRDUX N/A Duplex N/A N/A 4.3307 in N/A 0.8661 in N/A 1.7322 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
3MV212WICRQUX N/A Quadruplex N/A N/A 4.3307 in N/A 0.8661 in N/A 3.4644 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
3MV212WICRSUX N/A Single N/A N/A 4.3307 in N/A 0.8661 in N/A 0.8661 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
3MV212WICRTUX N/A Triplex N/A N/A 4.3307 in N/A 0.8661 in N/A 2.5983 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
3MV212WIPRLDUX N/A Duplex N/A N/A 4.3307 in N/A 0.8661 in N/A 1.7322 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
3MV212WIPRLQUX N/A Quadruplex N/A N/A 4.3307 in N/A 0.8661 in N/A 3.4644 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
3MV212WIPRLSUX N/A Single N/A N/A 4.3307 in N/A 0.8661 in N/A 0.8661 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
3MV212WIPRLTUX N/A Triplex N/A N/A 4.3307 in N/A 0.8661 in N/A 2.5983 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
3MVC212WICRDUX N/A Duplex N/A N/A 4.3307 in N/A 0.8661 in N/A 1.7322 in N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC212WICRQUX N/A Quadruplex N/A N/A 4.3307 in N/A 0.8661 in N/A 3.4644 in N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC212WICRSUX N/A Single N/A N/A 4.3307 in N/A 0.8661 in N/A 0.8661 in N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC212WICRTUX N/A Triplex N/A N/A 4.3307 in N/A 0.8661 in N/A 2.5983 in N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
2MV212WIPRLDUL N/A Duplex N/A N/A 4.3307 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 281 282 283 284 285 »