Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV212WIPRLSUL | N/A Single | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 0.8661 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 3MV212WIPRLDUL | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 0.8268 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 3MV212WIPRLDUM | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 3MV212WIPRLSUL | N/A Single | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 3MV212WIPRLSUM | N/A Single | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 3MV212WIPRLTUM | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 2MM212WICR | N/A Single | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 0.8268 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MM212WICRDULFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 0.8661 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MV212WIPRLDUH | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 2.4804 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MV212WIPRLDUM | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 1.7322 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MV212WIPRLQUH | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 1.7322 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MV212WIPRLQUL | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 3.4644 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MV212WIPRLQUM | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 3.4644 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MV212WIPRLSUH | N/A Single | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 3.4644 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MV212WIPRLSUM | N/A Single | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 0.8661 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MV212WIPRLTUH | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 0.8661 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MV212WIPRLTUL | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 2.5983 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MV212WIPRLTUM | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 2.5983 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 3MM212WICR | N/A Single | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 1.1812 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 3MV212WIPRLDUH | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 2.4804 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 3MV212WIPRLQUH | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 3MV212WIPRLQUL | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 3MV212WIPRLQUM | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 3MV212WIPRLSUH | N/A Single | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 3MV212WIPRLTUH | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|