COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 281 282 283 284 285 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV212WIPRLTUL N/A Triplex N/A N/A 4.3307 in N/A 0.8661 in N/A 2.5983 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
3MMV212WIMBRDUL N/A Duplex N/A N/A 4.3307 in N/A 0.8661 in N/A 0.6299 in N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
2MM212WICRSUH N/A Single N/A N/A 4.331 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MMC212WICRSUH N/A Single N/A N/A 4.331 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC212WICRSUH N/A Single N/A N/A 4.331 in N/A 0.866 in N/A 0.866 in N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
3MM212WICRSUH N/A Single N/A N/A 4.331 in N/A 0.866 in N/A 0.866 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
2MV212WICRSUH N/A Single N/A N/A 4.331 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
3MV212WICRSUH N/A Single N/A N/A 4.331 in N/A 0.866 in N/A 0.866 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
2MVC212WICRSUH N/A Single N/A N/A 4.331 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
3MVC212WICRSUH N/A Single N/A N/A 4.331 in N/A 0.866 in N/A 0.866 in N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
2MM212WICRDUH N/A Duplex N/A N/A 4.331 in N/A 0.866 in N/A 1.732 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MMC212WICRDUH N/A Duplex N/A N/A 4.331 in N/A 0.866 in N/A 1.732 in N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC212WICRDUH N/A Duplex N/A N/A 4.331 in N/A 0.866 in N/A 1.732 in N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
3MM212WICRDUH N/A Duplex N/A N/A 4.331 in N/A 0.866 in N/A 1.732 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
2MV212WICRDUH N/A Duplex N/A N/A 4.331 in N/A 0.866 in N/A 1.732 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
3MV212WICRDUH N/A Duplex N/A N/A 4.331 in N/A 0.866 in N/A 1.732 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
2MVC212WICRDUH N/A Duplex N/A N/A 4.331 in N/A 0.866 in N/A 1.732 in N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
3MVC212WICRDUH N/A Duplex N/A N/A 4.331 in N/A 0.866 in N/A 1.732 in N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
2MM212WICRTUH N/A Triplex N/A N/A 4.331 in N/A 0.866 in N/A 2.598 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MMC212WICRTUH N/A Triplex N/A N/A 4.331 in N/A 0.866 in N/A 2.598 in N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC212WICRTUH N/A Triplex N/A N/A 4.331 in N/A 0.866 in N/A 2.598 in N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
3MM212WICRTUH N/A Triplex N/A N/A 4.331 in N/A 0.866 in N/A 2.598 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
2MV212WICRTUH N/A Triplex N/A N/A 4.331 in N/A 0.866 in N/A 2.598 in N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
3MV212WICRTUH N/A Triplex N/A N/A 4.331 in N/A 0.866 in N/A 2.598 in N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
2MVC212WICRTUH N/A Triplex N/A N/A 4.331 in N/A 0.866 in N/A 2.598 in N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 281 282 283 284 285 »