Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC212WICRTUH | N/A Triplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 9400 lbf41800 N | N/A 15200 lbf67700 N | N/A Ceramic |
N/A
|
| 2MM212WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MMC212WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 9810 lbf43600 N | N/A 16000 lbf71000 N | N/A Ceramic |
N/A
|
| 3MMC212WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 9400 lbf41800 N | N/A 15200 lbf67700 N | N/A Ceramic |
N/A
|
| 3MM212WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 2MV212WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 3MV212WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 2MVC212WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 9810 lbf43600 N | N/A 16000 lbf71000 N | N/A Ceramic |
N/A
|
| 3MVC212WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 9400 lbf41800 N | N/A 15200 lbf67700 N | N/A Ceramic |
N/A
|
| 2MM212WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MMC212WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 9810 lbf43600 N | N/A 16000 lbf71000 N | N/A Ceramic |
N/A
|
| 3MMC212WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 9400 lbf41800 N | N/A 15200 lbf67700 N | N/A Ceramic |
N/A
|
| 3MM212WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 2MV212WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 3MV212WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 2MVC212WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 9810 lbf43600 N | N/A 16000 lbf71000 N | N/A Ceramic |
N/A
|
| 3MVC212WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 9400 lbf41800 N | N/A 15200 lbf67700 N | N/A Ceramic |
N/A
|
| 2MM212WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MMC212WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 9810 lbf43600 N | N/A 16000 lbf71000 N | N/A Ceramic |
N/A
|
| 3MMC212WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 9400 lbf41800 N | N/A 15200 lbf67700 N | N/A Ceramic |
N/A
|
| 3MM212WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 2MV212WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 3MV212WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 2MVC212WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 9810 lbf43600 N | N/A 16000 lbf71000 N | N/A Ceramic |
N/A
|
| 3MVC212WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 9400 lbf41800 N | N/A 15200 lbf67700 N | N/A Ceramic |
N/A
|