COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 286 287 288 289 290 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC212WICRQUX N/A Quadruplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC212WICRDUX N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC212WI DUM N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC212WI DUL N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table)
3MM212WICRTUX N/A Triplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
3MM212WICRSUX N/A Single N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
3MM212WICRQUX N/A Quadruplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
3MM212WICRDUX N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table)
2MMC212WICRTUX N/A Triplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC212WICRSUX N/A Single N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC212WICRQUX N/A Quadruplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC212WICRDUX N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table)
2MM212WICRTUX N/A Triplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MM212WICRSUX N/A Single N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MM212WICRQUX N/A Quadruplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MM212WICRDUX N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MM212WICRDULFS737 N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MM212WI SUM N/A Single N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MM212WI SUL N/A Single N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MM212WI DULFS934 N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MM212WI DULFS637 N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table)
2MM312WICRSUH N/A Single N/A 60 mm N/A 5.118 in130 mm N/A 1.221 in31 mm N/A 1.221 in31 mm N/A 15 º N/A 14300 lbf63500 N N/A 23200 lbf103100 N N/A STEEL N/A CAD Icon (for items table)
2MMC312WICRSUH N/A Single N/A 60 mm N/A 5.118 in130 mm N/A 1.221 in31 mm N/A 1.221 in31 mm N/A 15 º N/A 12700 lbf56600 N N/A 23200 lbf103100 N N/A Ceramic N/A CAD Icon (for items table)
3MM312WICRSUH N/A Single N/A 60 mm N/A 5.118 in130 mm N/A 1.221 in31 mm N/A 1.221 in31 mm N/A 25 º N/A 13700 lbf61000 N N/A 22300 lbf99100 N N/A STEEL N/A CAD Icon (for items table)
3MMC312WICRSUH N/A Single N/A 60 mm N/A 5.118 in130 mm N/A 1.221 in31 mm N/A 1.221 in31 mm N/A 25 º N/A 12200 lbf54400 N N/A 22300 lbf99100 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 286 287 288 289 290 »