Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC212WICRQUX | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 9400 lbf41800 N | N/A 15200 lbf67700 N | N/A Ceramic |
N/A
|
| 3MMC212WICRDUX | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 9400 lbf41800 N | N/A 15200 lbf67700 N | N/A Ceramic |
N/A
|
| 3MMC212WI DUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 9400 lbf41800 N | N/A 15200 lbf67700 N | N/A Ceramic |
N/A
|
| 3MMC212WI DUL | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 9400 lbf41800 N | N/A 15200 lbf67700 N | N/A Ceramic |
N/A
|
| 3MM212WICRTUX | N/A Triplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 3MM212WICRSUX | N/A Single | N/A | N/A 4.331 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 3MM212WICRQUX | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 3MM212WICRDUX | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 10600 lbf47100 N | N/A 15200 lbf67700 N | N/A STEEL |
N/A
|
| 2MMC212WICRTUX | N/A Triplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 9810 lbf43600 N | N/A 16000 lbf71000 N | N/A Ceramic |
N/A
|
| 2MMC212WICRSUX | N/A Single | N/A | N/A 4.331 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 9810 lbf43600 N | N/A 16000 lbf71000 N | N/A Ceramic |
N/A
|
| 2MMC212WICRQUX | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 9810 lbf43600 N | N/A 16000 lbf71000 N | N/A Ceramic |
N/A
|
| 2MMC212WICRDUX | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 9810 lbf43600 N | N/A 16000 lbf71000 N | N/A Ceramic |
N/A
|
| 2MM212WICRTUX | N/A Triplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MM212WICRSUX | N/A Single | N/A | N/A 4.331 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MM212WICRQUX | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MM212WICRDUX | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MM212WICRDULFS737 | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MM212WI SUM | N/A Single | N/A | N/A 4.331 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MM212WI SUL | N/A Single | N/A | N/A 4.331 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MM212WI DULFS934 | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MM212WI DULFS637 | N/A Duplex | N/A | N/A 4.331 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 11000 lbf48900 N | N/A 16000 lbf71000 N | N/A STEEL |
N/A
|
| 2MM312WICRSUH | N/A Single | N/A | N/A 5.118 in | N/A 1.221 in | N/A 1.221 in | N/A 15 º | N/A 14300 lbf63500 N | N/A 23200 lbf103100 N | N/A STEEL |
N/A
|
| 2MMC312WICRSUH | N/A Single | N/A | N/A 5.118 in | N/A 1.221 in | N/A 1.221 in | N/A 15 º | N/A 12700 lbf56600 N | N/A 23200 lbf103100 N | N/A Ceramic |
N/A
|
| 3MM312WICRSUH | N/A Single | N/A | N/A 5.118 in | N/A 1.221 in | N/A 1.221 in | N/A 25 º | N/A 13700 lbf61000 N | N/A 22300 lbf99100 N | N/A STEEL |
N/A
|
| 3MMC312WICRSUH | N/A Single | N/A | N/A 5.118 in | N/A 1.221 in | N/A 1.221 in | N/A 25 º | N/A 12200 lbf54400 N | N/A 22300 lbf99100 N | N/A Ceramic |
N/A
|