Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9101HXVVDULFS637 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVDULFS934 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVDUMFS637 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVDUXFS934 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 1.26 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 1.26 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 1.26 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVSUHFS934 | N/A Single | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 1.26 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVSULFS637 | N/A Single | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.315 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVSULFS934 | N/A Single | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.315 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVSUMFS637 | N/A Single | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.315 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVSUMFS934 | N/A Single | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.315 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVSUXFS934 | N/A Single | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.315 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.315 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVTULFS934 | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.945 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.945 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMV9101HXVVTUXFS934 | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.945 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A STEEL |
N/A
|
| 3MMVC9101HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.945 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A Ceramic |
N/A
|
| 3MMVC9101HXVVDULFS637 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A Ceramic |
N/A
|
| 3MMVC9101HXVVDULFS934 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A Ceramic |
N/A
|
| 3MMVC9101HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A Ceramic |
N/A
|
| 3MMVC9101HXVVDUXFS934 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A Ceramic |
N/A
|
| 3MMVC9101HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 560 lbf2490 N | N/A 1390 lbf6190 N | N/A Ceramic |
N/A
|